(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PitaHand 10 Pairs【10 Pieces Per Package】

PitaHand 10 Pairs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 843.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
216-L
216-LL
216-M
216-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Size Details
(cm)
Color

฿ 843.00

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L Total Length: 23 Length of Middle Finger: 7.8 Around Palm: 18.6 Main Part: White Wrist: Pink

฿ 847.62

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL Total Length: 24 Length of Middle Finger: 8.1 Around Palm: 19 Main Part: White Wrist: Yellow

฿ 843.00

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M Total Length: 22 Length of Middle Finger: 7.5 Around Palm: 17 Main Part: White Wrist: Green

฿ 843.00

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) S Total Length: 21 Length of Middle Finger: 6.5 Around Palm: 16.4 Main Part: White Wrist: White

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    For work
  • Material
    Textile: 100% Nylon, Resin: Polyurethane
  • Application
    Fruit and vegetable harvesting and selection / flower and plant care and gardening / handling of precision equipments / various equipment and component handling / fine fingertip operations.
  • Features
    By an outstanding softness of the gripping force, easily gripping objects difficult to slip reduces tiredness in hands even by the long work. With perfect-fit, the fingertip feeling is good and it's ideal for detailed work. Due to fabric that dust can't leave used in knitted gloves, it's also ideal for cleaning work.

Product Description

By an outstanding softness of the gripping force, easily gripping objects difficult to slip reduces tiredness in hands even by the long work. With perfect-fit, fingertip feeling is good, ideal for detailed work. Due to fabric that dust can't leave used in knitted gloves, it's also ideal for cleaning work.

Part Number
216-L
216-LL
216-M
216-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Size Details
(cm)
Color

฿ 843.00

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L Total Length: 23 Length of Middle Finger: 7.8 Around Palm: 18.6 Main Part: White Wrist: Pink

฿ 847.62

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL Total Length: 24 Length of Middle Finger: 8.1 Around Palm: 19 Main Part: White Wrist: Yellow

฿ 843.00

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) M Total Length: 22 Length of Middle Finger: 7.5 Around Palm: 17 Main Part: White Wrist: Green

฿ 843.00

GRIP GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) S Total Length: 21 Length of Middle Finger: 6.5 Around Palm: 16.4 Main Part: White Wrist: White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1