(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HR-600 |
HR-816 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Model | Width (mm) |
Length (m) |
Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.00 |
STOPPERS FOR PP BAND | 1 Pack(s) |
100 Pieces Per Package |
17 Day(s) | PP Band Stopper | 16 | - | Stopper for PP Band | 220 | 1 Bag (100 pcs) | ||
฿ 1,189.00 |
STOPPERS FOR PP BAND | 1 Piece(s) | - | 13 Day(s) | Hand Tightening Use | 15 | 100 | PP Band + PP Band Stopper | 500 | 1 Set (1 PP Band / 50 PP Band Stoppers) |
[Features]·With simple work, you can fix a band firmly so that it does not unravel. ·Simple and easy to use.
Part Number |
---|
HR-600 |
HR-816 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Model | Width (mm) |
Length (m) |
Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.00 |
STOPPERS FOR PP BAND | 1 Pack(s) |
100 Pieces Per Package |
17 Day(s) | PP Band Stopper | 16 | - | Stopper for PP Band | 220 | 1 Bag (100 pcs) | ||
฿ 1,189.00 |
STOPPERS FOR PP BAND | 1 Piece(s) | - | 13 Day(s) | Hand Tightening Use | 15 | 100 | PP Band + PP Band Stopper | 500 | 1 Set (1 PP Band / 50 PP Band Stoppers) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?