(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Cloth Tape No.760 (N760X03)

New Cloth Tape No.760 (N760X03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N760-25-50-BR-PACK
N760-38-50-BR-PACK
N760-50-50-BR-PACK
N760-60-50-BR-PACK
N760-75-50-BR-PACK
N760X03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Adhesive Strength Tensile Strength Spread out Retention Force
(mm)
Features Use Specifications Amount Of Content

฿ 8,426.87

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 25 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (60 Rolls)

฿ 7,718.89

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 38 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (36 Rolls)

฿ 8,426.87

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

7 Day(s) 50 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (30 Rolls)

฿ 10,033.39

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) 60 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (30 Rolls)

฿ 10,033.39

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 75 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (24 Rolls)

฿ 336.76

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) 50 2.30N/10mm 67.0N/10mm 2.70N/10mm - Mainstream cloth tape developed using Sekisui's advanced technology. Based on special fiber with strong resistance against water and moisture, durability almost never deteriorates even if it is exposed to water. Can be used for a wide range of applications as it firmly adheres to objects just with a light pressure, such as cardboard with strong repulsive force. Packing of cardboard case (weight). Various identification work. Weight packaging for export. - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Detail
    Brown
  • Tack
    Ball No.25
  • Base Material Thickness(mm)
    0.095
  • Elongation
    12%

Product Description

The definitive cloth tape developed using advanced technology.
[Features]
· Made with special fibers that are resistant to both water and humidity.
· A cloth tape with great strength retention even when wet.
· It can even stick to highly repellant cardboard with just a little pressure, so can be used in a wide range of applications.
[Applications]
· Packaging of cardboard boxes (heavy).
· All kinds of sorting.
· Packaging of heavy good for import/export.

Part Number
N760-25-50-BR-PACK
N760-38-50-BR-PACK
N760-50-50-BR-PACK
N760-60-50-BR-PACK
N760-75-50-BR-PACK
N760X03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Adhesive Strength Tensile Strength Spread out Retention Force
(mm)
Features Use Specifications Amount Of Content

฿ 8,426.87

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 25 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (60 Rolls)

฿ 7,718.89

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 38 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (36 Rolls)

฿ 8,426.87

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

7 Day(s) 50 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (30 Rolls)

฿ 10,033.39

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) 60 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (30 Rolls)

฿ 10,033.39

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 75 2.3N/10mm(235g/10mm) 67N/10mm(6.8kg/10mm) 2.7N/10mm(275g/10mm) 0 - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / can print / with color material / water resistant 1 Box (24 Rolls)

฿ 336.76

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) 50 2.30N/10mm 67.0N/10mm 2.70N/10mm - Mainstream cloth tape developed using Sekisui's advanced technology. Based on special fiber with strong resistance against water and moisture, durability almost never deteriorates even if it is exposed to water. Can be used for a wide range of applications as it firmly adheres to objects just with a light pressure, such as cardboard with strong repulsive force. Packing of cardboard case (weight). Various identification work. Weight packaging for export. - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1