(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, Color Craft Tape No.500WC Orange-yellow Green (K50WA13)

Craft Paper Backed Tape, Color Craft Tape No.500WC Orange-yellow Green (K50WA13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K50WA13
K50WC13
K50WD13
K50WE13
K50WK13
K50WL13
K50WM13
K50WP13
K50WR13
K50WW13
K50WY13
N500WC-38-50-BU-PACK
N500WC-38-50-GR-PACK
N500WC-38-50-OR-PACK
N500WC-38-50-PK-PACK
N500WC-38-50-PL-PACK
N500WC-38-50-R-PACK
N500WC-38-50-SBU-PACK
N500WC-38-50-W-PACK
N500WC-38-50-YG-PACK
N500WC-38-50-YL-PACK
N500WC-50-50-BU-PACK
N500WC-50-50-GR-PACK
N500WC-50-50-OR-PACK
N500WC-50-50-PK-PACK
N500WC-50-50-PL-PACK
N500WC-50-50-R-PACK
N500WC-50-50-SBU-PACK
N500WC-50-50-W-PACK
N500WC-50-50-YG-PACK
N500WC-50-50-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Color Width
(mm)
Color Detail Adhesive Strength Tensile Strength Tack Spread out Retention Force
(mm)
JAN Code Trusco Code Features Use Specifications Base Material Thickness
(mm)
Elongation Cutting Method Amount Of Content

฿ 216.00

CRAFT TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Blue 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Green 50 Yellow-Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Red Color 50 Orange 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Purple Color 50 Purple 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 220.43

CRAFT TAPES 1 Piece(s) - 10 Day(s) - Black Color 50 Black 3.3N/10mm 60N/10mm - - - 4901860189576 471-1131 - - - - - Can cut by hand 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Blue 50 Empty 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Green 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 218.00

CRAFT TAPES 1 Piece(s) - Same day Adhesive Tape Red Color 50 Pink 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Red Color 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 195.90

CRAFT TAPES 1 Piece(s) - 5 Day(s) Adhesive Tape White Color 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Yellow Color 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Blue 38 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Green 38 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Yellow Color 38 Orange 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Red Color 38 Pink 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Purple Color 38 Purple 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

8 Day(s) Adhesive Tape Red Color 38 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Blue 38 Empty 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape White Color 38 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 5,785.51

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

7 Day(s) Adhesive Tape Green 38 Yellow-Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Yellow Color 38 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Blue 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Green 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Yellow Color 50 Orange 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

11 Day(s) Adhesive Tape Red Color 50 Pink 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Purple Color 50 Purple 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Red Color 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Blue 50 Empty 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape White Color 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Green 50 Yellow-Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

19 Day(s) Adhesive Tape Yellow Color 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

Basic Specifications

  • Length(m)
    50
  • Thickness(mm)
    0.14

Product Description

Available in 10 colors to help improve the appearance of your packages or making them easier to sort.
[Features]
· Uses a special white craft paper dyed in 10 vibrant colors. Uses an "eco paper" core, making it environmentally friendly.
· A standard craft paper backed tape often used for packaging cardboard boxes. Easy to cut by hand and work with, smooth unsealing.
[Applications]
· Sorting the contents of a package.
· Products which require good presentation.
· Light to medium weight packages.
· For making small packages, delivery packages, etc.

Part Number
K50WA13
K50WC13
K50WD13
K50WE13
K50WK13
K50WL13
K50WM13
K50WP13
K50WR13
K50WW13
K50WY13
N500WC-38-50-BU-PACK
N500WC-38-50-GR-PACK
N500WC-38-50-OR-PACK
N500WC-38-50-PK-PACK
N500WC-38-50-PL-PACK
N500WC-38-50-R-PACK
N500WC-38-50-SBU-PACK
N500WC-38-50-W-PACK
N500WC-38-50-YG-PACK
N500WC-38-50-YL-PACK
N500WC-50-50-BU-PACK
N500WC-50-50-GR-PACK
N500WC-50-50-OR-PACK
N500WC-50-50-PK-PACK
N500WC-50-50-PL-PACK
N500WC-50-50-R-PACK
N500WC-50-50-SBU-PACK
N500WC-50-50-W-PACK
N500WC-50-50-YG-PACK
N500WC-50-50-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Color Width
(mm)
Color Detail Adhesive Strength Tensile Strength Tack Spread out Retention Force
(mm)
JAN Code Trusco Code Features Use Specifications Base Material Thickness
(mm)
Elongation Cutting Method Amount Of Content

฿ 216.00

CRAFT TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Blue 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Green 50 Yellow-Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Red Color 50 Orange 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Purple Color 50 Purple 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 220.43

CRAFT TAPES 1 Piece(s) - 10 Day(s) - Black Color 50 Black 3.3N/10mm 60N/10mm - - - 4901860189576 471-1131 - - - - - Can cut by hand 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Blue 50 Empty 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Green 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 218.00

CRAFT TAPES 1 Piece(s) - Same day Adhesive Tape Red Color 50 Pink 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Red Color 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 195.90

CRAFT TAPES 1 Piece(s) - 5 Day(s) Adhesive Tape White Color 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 216.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Adhesive Tape Yellow Color 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - Has a selection of 10 colors to make identification of content easy and to improve the appearance of products. This craft tape has been made in 10 vibrant colors using a special white craft paper. This is a new type of tape that satisfies the demands of an era where the main focus is on the product's image and identity. Medium/light packing. For identification of contents. For merchandise that is signified by its appearance. - 0.111 8% - 1 Roll

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Blue 38 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Green 38 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Yellow Color 38 Orange 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Red Color 38 Pink 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Purple Color 38 Purple 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

8 Day(s) Adhesive Tape Red Color 38 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Blue 38 Empty 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape White Color 38 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 5,785.51

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

7 Day(s) Adhesive Tape Green 38 Yellow-Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,048.31

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Adhesive Tape Yellow Color 38 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (60 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Blue 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Green 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Yellow Color 50 Orange 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

11 Day(s) Adhesive Tape Red Color 50 Pink 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Purple Color 50 Purple 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Red Color 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Blue 50 Empty 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape White Color 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Adhesive Tape Green 50 Yellow-Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

฿ 6,593.75

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

19 Day(s) Adhesive Tape Yellow Color 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) 0 - - - - Medium/Light Packing, Color Variation, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation 0.111 8% - 1 Box (50 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1