(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tough Light Tape No.835

Tough Light Tape No.835

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,791.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N835-25-100-BR-PACK
N835-25-100-CL-PACK
N835-38-1000-BR-PACK
N835-38-1000-CL-PACK
N835-38-100-BR-PACK
N835-38-100-CL-PACK
N835-50-1000-BR-PACK
N835-50-1000-CL-PACK
N835-50-100-BK-PACK
N835-50-100-BR-PACK
N835-50-100-BU-PACK
N835-50-100-CL-PACK
N835-50-100-GR-PACK
N835-50-100-R-PACK
N835-50-100-W-PACK
N835-50-100-YL-PACK
N835-60-1000-BR-PACK
N835-60-1000-CL-PACK
N835-60-100-BR-PACK
N835-60-100-CL-PACK
N835-75-100-BR-PACK
N835-75-100-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Amount Of Content

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) Brown Color 25 100 Brown 1 Box (100 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) Transparent 25 100 Transparency 1 Box (100 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Brown Color 38 1000 Brown 1 Box (6 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Transparent 38 1000 Transparency 1 Box (6 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Brown Color 38 100 Brown 1 Box (60 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Transparent 38 100 Transparency 1 Box (60 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Brown Color 50 1000 Brown 1 Box (5 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Transparent 50 1000 Transparency 1 Box (5 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Black Color 50 100 Black 1 Box (50 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Brown Color 50 100 Brown 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Blue 50 100 Blue 1 Box (50 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Transparent 50 100 Transparency 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Green 50 100 Green 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Red Color 50 100 Red 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) White Color 50 100 White 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Yellow Color 50 100 Yellow 1 Box (50 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

6 Day(s) Brown Color 60 1000 Brown 1 Box (4 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

6 Day(s) Transparent 60 1000 Transparency 1 Box (4 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) Brown Color 60 100 Brown 1 Box (40 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) Transparent 60 100 Transparency 1 Box (40 Rolls)

฿ 11,791.88

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color 75 100 Brown 1 Box (30 Rolls)

฿ 11,791.88

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Transparent 75 100 Transparency 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.062
  • Adhesive Strength
    2.36N/10mm(241g/10mm)
  • Tensile Strength
    58N/10mm(5.96kg/10mm)
  • Tack
    Ball No.16
  • Spread out
    1.1N/10mm(112g/10mm)
  • Retention Force(mm)
    0.2
  • Specifications
    Medium/Heavy Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Writable, Stackable, Binding, Low Temperature, Waterproof
  • Base Material Thickness(mm)
    0.04
  • Elongation
    150%

Product Description

A sturdier and lighter OPP tape with outstanding adhesive power.
[Features]
· Suitable for packaging of all weights, from heavy to light. Humidity-resistant.
· Made with waterproofing in mind, which is useful when the tape is used for packaging.
· A rubber-based adhesive on a bi-axially stretched polypropylene base material. Color variations available.
[Applications]
· Can be used for packaging of all weights, from light to heavy.
· Packaging of products for which humidity and water resistance is important.
· Packaging of cardboard boxes (medium to heavy goods).

Part Number
N835-25-100-BR-PACK
N835-25-100-CL-PACK
N835-38-1000-BR-PACK
N835-38-1000-CL-PACK
N835-38-100-BR-PACK
N835-38-100-CL-PACK
N835-50-1000-BR-PACK
N835-50-1000-CL-PACK
N835-50-100-BK-PACK
N835-50-100-BR-PACK
N835-50-100-BU-PACK
N835-50-100-CL-PACK
N835-50-100-GR-PACK
N835-50-100-R-PACK
N835-50-100-W-PACK
N835-50-100-YL-PACK
N835-60-1000-BR-PACK
N835-60-1000-CL-PACK
N835-60-100-BR-PACK
N835-60-100-CL-PACK
N835-75-100-BR-PACK
N835-75-100-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Amount Of Content

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) Brown Color 25 100 Brown 1 Box (100 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

6 Day(s) Transparent 25 100 Transparency 1 Box (100 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Brown Color 38 1000 Brown 1 Box (6 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Transparent 38 1000 Transparency 1 Box (6 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Brown Color 38 100 Brown 1 Box (60 Rolls)

฿ 11,943.84

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Transparent 38 100 Transparency 1 Box (60 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Brown Color 50 1000 Brown 1 Box (5 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Transparent 50 1000 Transparency 1 Box (5 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Black Color 50 100 Black 1 Box (50 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Brown Color 50 100 Brown 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Blue 50 100 Blue 1 Box (50 Rolls)

฿ 13,058.28

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Transparent 50 100 Transparency 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Green 50 100 Green 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Red Color 50 100 Red 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) White Color 50 100 White 1 Box (50 Rolls)

฿ 17,822.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Yellow Color 50 100 Yellow 1 Box (50 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

6 Day(s) Brown Color 60 1000 Brown 1 Box (4 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

6 Day(s) Transparent 60 1000 Transparency 1 Box (4 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) Brown Color 60 100 Brown 1 Box (40 Rolls)

฿ 12,551.72

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) Transparent 60 100 Transparency 1 Box (40 Rolls)

฿ 11,791.88

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color 75 100 Brown 1 Box (30 Rolls)

฿ 11,791.88

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Transparent 75 100 Transparency 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1