(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Tape No.600V Color Black/White/Green/Red/Silver/Blue/Yellow/Pink (N60KV03)

Cloth Tape No.600V Color Black/White/Green/Red/Silver/Blue/Yellow/Pink (N60KV03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N60GV03
N60KV03
N60PV03
N60RV03
N60YV03
N600VC-50-25-GR-PACK
N600VC-50-25-PK-PACK
N600VC-50-25-R-PACK
N600VC-50-25-SL-PACK
N600VC-50-25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Detail Adhesive Strength Tensile Strength Spread out Features Use Specifications Elongation Amount Of Content

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 5 Day(s) Gold and Silver Silver 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 8 Day(s) Black Color Black 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 250.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Color Pink 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 13 Day(s) Red Color Red 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 8 Day(s) Yellow Color Yellow 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Green Green 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color Pink 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color Red 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Gold and Silver Silver 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Yellow Color Yellow 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.22
  • Tack
    Ball No.32
  • Retention Force(mm)
    0.1
  • Base Material Thickness(mm)
    0.14

Product Description

The colored version of the 600V cloth tape.
[Features]
· Available in 8 common colors.
· Useful in a wide range of applications, such as sorting packages or simply making them look better.
[Applications]
· Sealing and packaging cardboard boxes, plastic cases, oil drums, etc.
· For sorting of contents.
· For products that require good presentation.
· For moving house, deliveries

Part Number
N60GV03
N60KV03
N60PV03
N60RV03
N60YV03
N600VC-50-25-GR-PACK
N600VC-50-25-PK-PACK
N600VC-50-25-R-PACK
N600VC-50-25-SL-PACK
N600VC-50-25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Detail Adhesive Strength Tensile Strength Spread out Features Use Specifications Elongation Amount Of Content

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 5 Day(s) Gold and Silver Silver 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 8 Day(s) Black Color Black 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 250.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Color Pink 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 13 Day(s) Red Color Red 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 202.48

ADHESIVE CLOTH TAPES 150 Piece(s) - 8 Day(s) Yellow Color Yellow 3.80N/10mm 44.0N/10mm 2.1N/10mm A color version of 600 V cloth tape. Finds a wide variety of uses from its image-conscious packaging to identification. Heavy Packaging - 9.0% 1 Roll

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Green Green 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color Pink 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color Red 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Gold and Silver Silver 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

฿ 4,193.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Yellow Color Yellow 3.8N/10mm(388g/10mm) 44N/10mm(4.49kg/10mm) 2.1N/10mm(214g/10mm) - - Heavy packing / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature / with color material 9% 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1