(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth tape No.600

Cloth tape No.600

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 154.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N60X01
N60X02
N60X03
N60X05
N60X07
N600-25-25-OC-PACK
N600-38-25-OC-PACK
N600-50-25-BK-PACK
N600-50-25-BU-PACK
N600-50-25-GR-PACK
N600-50-25-R-PACK
N600-50-25-SL-PACK
N600-50-25-W-PACK
N600-50-25-YL-PACK
N600-60-25-OC-PACK
N600-100-25-OC-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Adhesive Strength Tensile Strength Spread out Retention Force
(mm)
Features Use Specifications Amount Of Content

฿ 154.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) Brown Color 25 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 245.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) Brown Color 38 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 263.06

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Brown Color 50 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 400.51

ADHESIVE CLOTH TAPES 120 Piece(s) - 14 Day(s) Brown Color 75 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 648.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) Brown Color 100 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 5,369.41

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Brown Color 25 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (60 Rolls)

฿ 4,932.20

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) Brown Color 38 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (36 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Black Color 50 Black 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Blue 50 Blue 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Green 50 Green 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color 50 Red 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Gold and Silver 50 Silver 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) White Color 50 White 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Yellow Color 50 Yellow 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,364.44

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color 60 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,364.44

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Brown Color 100 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (18 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Tack
    Ball No.32
  • Base Material Thickness(mm)
    0.2
  • Elongation
    6%

Product Description

· Strong adhesive. A long-time best-selling tape for heavy import/export packaging.
[Features]
· A cloth tape with a staple fiber base material, a powerful adhesive and excellent hold.
· Its thickness and strength make it ideal for packaging of heavy goods and import/export.
[Applications]
· Sealing and packaging cardboard boxes, plastic cases, oil drums, etc.
· Packaging for import/export.

Part Number
N60X01
N60X02
N60X03
N60X05
N60X07
N600-25-25-OC-PACK
N600-38-25-OC-PACK
N600-50-25-BK-PACK
N600-50-25-BU-PACK
N600-50-25-GR-PACK
N600-50-25-R-PACK
N600-50-25-SL-PACK
N600-50-25-W-PACK
N600-50-25-YL-PACK
N600-60-25-OC-PACK
N600-100-25-OC-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Adhesive Strength Tensile Strength Spread out Retention Force
(mm)
Features Use Specifications Amount Of Content

฿ 154.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) Brown Color 25 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 245.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) Brown Color 38 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 263.06

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Brown Color 50 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 400.51

ADHESIVE CLOTH TAPES 120 Piece(s) - 14 Day(s) Brown Color 75 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 648.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) Brown Color 100 Ocher 4.40N/10mm 60.0N/10mm 2.20N/10mm - Strong adhesive power. A long-selling tape for heavy packaging and export packaging. Uses staple fiber as a base for an adhesive with superior adhesiveness and retention. From packaging of heavy things and exporting on, it is thick and durable, and is recommended for heavy packaging or export packaging. Cardboard cases, plastic cases, oil cans, etc., sealed and packaged. - 1 Roll

฿ 5,369.41

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Brown Color 25 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (60 Rolls)

฿ 4,932.20

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) Brown Color 38 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (36 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Black Color 50 Black 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Blue 50 Blue 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Green 50 Green 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Red Color 50 Red 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Gold and Silver 50 Silver 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) White Color 50 White 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,147.34

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Yellow Color 50 Yellow 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,364.44

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color 60 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (30 Rolls)

฿ 6,364.44

ADHESIVE CLOTH TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Brown Color 100 Ocher 4.4N/10mm(449g/10mm) 56.7N/10mm(5.78kg/10mm) 2.2N/10mm(225g/10mm) 0 - - Heavy packing / / with color material / can be cut by hand / non slip / text can be written / can be pasted repeatedly / binding / low temperature 1 Box (18 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent glue with its viscosity and holding power used.

Specification

●Color:Cardboard Box
●Thickness(mm):0.31
●Viscosity: 4.4N/10mm
●Tensile Strength: 60N/10mm

Materials

●Base Material: Staple Fiber
●Adhesive: Rubber