(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.642 Splicing Tape

No.642 Splicing Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 431.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
642-10
642-20
642-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Amount Of Content

฿ 431.90

BINDING TAPES 1 Piece(s) Same day 10 10 1 Roll

฿ 703.70

BINDING TAPES 1 Piece(s) Same day 10 20 1 Roll

฿ 876.89

BINDING TAPES 1 Piece(s) 3 Day(s) - 25 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Adhesive Strength
    6.86N/25mm
  • Color Detail
    Blue
  • Substrate Material
    Polyester film 0.025 mm
  • Pressure Sensitive Adhesive Material
    Silicone-base
  • Amount Of Content
    1 Roll

Product Description

A tape for splicing separator film.
[Features]
· Great hold, won't peel.
[Applications]
· Use for splicing separator film.

Part Number
642-10
642-20
642-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Amount Of Content

฿ 431.90

BINDING TAPES 1 Piece(s) Same day 10 10 1 Roll

฿ 703.70

BINDING TAPES 1 Piece(s) Same day 10 20 1 Roll

฿ 876.89

BINDING TAPES 1 Piece(s) 3 Day(s) - 25 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1