- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
No.168 Cloth Adhesive Tape, Recycled PET Cloth Tape
Specifications of 168-50
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.23
-
- Adhesive Strength
- 13.73 N/width 25 mm
-
- Tensile Strength
- 107.7 N/width 25 mm
-
- Use
- For general packaging, for cardboard box packaging, various temporal tacking, repairs, bundling, etc.
-
- Substrate Material
- Rayon + Recycled PET Fiber
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 8
-
- Utilization Rate of Reclaimed Goods
- Support 100%, Tape (With Paper Tube) 21%
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 220.85
|
ADHESIVE CLOTH TAPES
|
30 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.23
-
- Adhesive Strength
- 13.73 N/width 25 mm
-
- Tensile Strength
- 107.7 N/width 25 mm
-
- Use
- For general packaging, for cardboard box packaging, various temporal tacking, repairs, bundling, etc.
-
- Substrate Material
- Rayon + Recycled PET Fiber
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 8
-
- Utilization Rate of Reclaimed Goods
- Support 100%, Tape (With Paper Tube) 21%
-
- Amount Of Content
- 1 Roll
Product Description
A cloth tape with horizontal threads made of recycled PET fibers.
[Features]
· Conforms to green purchasing methodologies.
· Can be used in the same way as ordinary cloth tapes.
· Percentage of recycled material (by weight): Support material 41%; tape (including paper core) 12%.
[Applications]
· General packaging, cardboard packaging.
· Can be used for various kinds of tacking, repairs, binding, etc.
Specifications of 168-50
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.23
-
- Adhesive Strength
- 13.73 N/width 25 mm
-
- Tensile Strength
- 107.7 N/width 25 mm
-
- Use
- For general packaging, for cardboard box packaging, various temporal tacking, repairs, bundling, etc.
-
- Substrate Material
- Rayon + Recycled PET Fiber
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 8
-
- Utilization Rate of Reclaimed Goods
- Support 100%, Tape (With Paper Tube) 21%
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 220.85
|
ADHESIVE CLOTH TAPES
|
30 Piece(s)
|
|
10 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?