- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
No.3800K Holding Tape (for Temporary Fastening and Tying)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Internal capacity |
|
฿ 240.96
|
BINDING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
19 |
1 Roll |
|
฿ 249.00
|
BINDING TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
25 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Blue Type
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.07
-
- Color Details
- Light blue
-
- Adhesiveness
- 8.60N/25mm
-
- Tensile Strength
- 189.0N/25mm
-
- Holding Force
- 0.1 mm/60 min
-
- Rewinding Force
- 0.80N/25mm
-
- Features
- This adhesive tape is for temporarily securing items when adhesive strength is needed without leftover residue. This product is ideal for temporarily securing electronics and office products.
-
- Stretch
- 130%
-
- Internal capacity
- 1 Roll
Product Description
This adhesive tape is for temporarily securing items when adhesive strength is needed without leftover residue.
[Features]
· The ideal holding tape for temporary fixation, unlikely to leave adhesive residue.
[Applications]
· To stop refrigerator doors and drawers from opening during transport.
· For temporary anchoring of components of electrical products and office equipment, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Internal capacity |
|
฿ 240.96
|
BINDING TAPES
|
1 Piece(s)
|
|
12 Day(s)
|
19 |
1 Roll |
|
฿ 249.00
|
BINDING TAPES
|
1 Piece(s)
|
|
10 Day(s)
|
25 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?