(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holding Tape No.3800A (3800A-25-07)

Holding Tape No.3800A (3800A-25-07)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3800A-12-07-PACK SALE
3800A-12-08-PACK SALE
3800A-25-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Adhesiveness Tensile Strength Stretch Internal capacity

฿ 44,072.00

฿ 35,257.60

BINDING TAPES 1 Pack(s)

200 Pieces Per Package

15 Day(s) 12 0.07 7.80N/25mm 176.5N/25mm 95% 1 Box (200 Rolls)

฿ 67,793.00

฿ 50,844.75

BINDING TAPES 1 Pack(s)

200 Pieces Per Package

20 Day(s) 12 0.08 7.50N/25mm 215.7N/25mm 100% 1 Box (200 Rolls)

฿ 226.06

BINDING TAPES 1 Piece(s) - 3 Day(s) 25 0.07 7.80N/25mm 176.5N/25mm 95% 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    50
  • Color Details
    Light blue
  • Holding Force
    0.2 mm/30 min
  • Rewinding Force
    0.69N/25mm
  • Adhesive power with overlapped pasting
    0.10N/25mm
  • Features
    Tape for temporary fixing, which uses polyester film as a base material. Suitable for temporarily taping parts of electronics and office equipment as it uses an adhesive with little staining on adherend.
  • Application
    For temporary anchoring of parts and components in transport of electrical products and office equipment.

Product Description

Temporary binding tape with excellent adhesive resistance
[Features]
・ A temporary fixing tape that uses a polyester film as the base material. Since it uses an adhesive that does not pollute the adherend, it is suitable for holding and temporarily fixing parts such as electrical products and office equipment.
[Applications]
・ For temporary fixing of parts during transportation of electrical products, office equipment, etc.

Part Number
3800A-12-07-PACK SALE
3800A-12-08-PACK SALE
3800A-25-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Adhesiveness Tensile Strength Stretch Internal capacity

฿ 44,072.00

฿ 35,257.60

BINDING TAPES 1 Pack(s)

200 Pieces Per Package

15 Day(s) 12 0.07 7.80N/25mm 176.5N/25mm 95% 1 Box (200 Rolls)

฿ 67,793.00

฿ 50,844.75

BINDING TAPES 1 Pack(s)

200 Pieces Per Package

20 Day(s) 12 0.08 7.50N/25mm 215.7N/25mm 100% 1 Box (200 Rolls)

฿ 226.06

BINDING TAPES 1 Piece(s) - 3 Day(s) 25 0.07 7.80N/25mm 176.5N/25mm 95% 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1