(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OPP Tape for Packaging (Danpuron Tape) No.3200

OPP Tape for Packaging (Danpuron Tape) No.3200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3200-50-500-BR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    500
  • Thickness(mm)
    0.07
  • Adhesiveness
    6.94N/25mm
  • Tensile Strength
    122.6N/25mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    3.24N/25mm
  • Features
    OPP adhesive tape with excellent strength and adhesion. Comes in two types with different base material thicknesses.
  • Stretch
    140%
  • Internal capacity
    1 Box (5 Rolls)
Part Number
3200-50-500-BR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 4,423.25

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Box (5 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    500
  • Thickness(mm)
    0.07
  • Adhesiveness
    6.94N/25mm
  • Tensile Strength
    122.6N/25mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    3.24N/25mm
  • Features
    OPP adhesive tape with excellent strength and adhesion. Comes in two types with different base material thicknesses.
  • Stretch
    140%
  • Internal capacity
    1 Box (5 Rolls)

Product Description

OPP adhesive tape made in Japan, with excellent strength and adhesion.
[Features]
· Effective even in a relatively low temperature environment.
[Applications]
· Cardboard box packing.
· For temporary fixing of building materials.

Specifications of 3200-50-500-BR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    500
  • Thickness(mm)
    0.07
  • Adhesiveness
    6.94N/25mm
  • Tensile Strength
    122.6N/25mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    3.24N/25mm
  • Features
    OPP adhesive tape with excellent strength and adhesion. Comes in two types with different base material thicknesses.
  • Stretch
    140%
  • Internal capacity
    1 Box (5 Rolls)
Part Number
3200-50-500-BR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 4,423.25

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Box (5 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1