(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Removal AC Pulse/Clean Bar

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,545.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AD24-IT
C-40
C-60
C-90
C-100
C-120
C-150
C-170
C-200
C-220
C-250
C-270
C-300
CT-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Type Other Details Type Input Power Supply
(V)
Output Voltage
(kV)
Power Supply
(V)
Output power Current Consumption
(mA)
Width
(mm)
Depth
(mm)
Height
(mm)
Electric Discharge Needle Effective Length
(mm)
Mass
(g)
Frequency Ion Balance Pulse Ratio Air Coupling Ozone Generation Amount Static Charge Elimination Method Needle Electrode
(pc.)
Accessory 1 Middle Bracket
(piece)
Operating Temperature Operating Humidity Applicable Fluids Operation Distance Contents

฿ 2,545.32

STATIC ELIMINATORS 1 Piece(s) 12 Day(s) - Other Option Power Adapter - - AC 100–240 DC24 - - - - - - - - - - - - - - - - - - - 1 pc.

฿ 45,833.00

STATIC ELIMINATORS 1 Piece(s) 12 Day(s) Bar Type AC System - Main Body Short DC24V±5% AC8~12.5 - - 600 422 46 90 240 780 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 5 Interface cable, end bracket (mounted), power cable 5 m - 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 33,288.72

STATIC ELIMINATORS 1 Piece(s) 19 Day(s) Bar Type AC System - Main Body Short DC24V±5% AC8~12.5 - - 600 602 46 90 420 1080 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 8 Interface cable, end bracket (mounted), power cable 5 m - 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 39,319.20

STATIC ELIMINATORS 1 Piece(s) 19 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 877 33 96 780 900 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 12 Remote Controller, Power Cable 5 m, End Bracket (Already Installed) - 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 41,279.12

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1078 33 96 900 1000 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 16 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 1 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 43,239.02

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1318 33 96 1140 1200 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 20 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 1 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 45,590.91

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1558 33 96 1380 1400 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 24 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 1 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 50,294.69

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1798 33 96 1620 1600 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 28 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 2 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 54,214.50

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2038 33 96 1860 1800 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 32 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 2 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 54,998.47

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2278 33 96 2100 2300 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 36 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 2 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 58,918.28

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2518 33 96 2340 2600 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 40 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 3 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 62,838.10

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2758 33 96 2580 2800 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 44 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 3 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 66,757.90

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2998 33 96 2820 3100 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 48 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 3 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 2,590.55

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) - Other Option Power Supply Cable (5 m) - - - - - - - - - - - - - - - - - - - - - - - 1 pc (5 m)

Product Description

A high-performance bar type static eliminator with high-speed static elimination air ejection port that's capable of high-precision and high-speed static elimination through the AC pulse method.
[Features]
· Low voltage input (24 VDC) makes wiring of embedded automatic machinery easy and safe.
· Up to 4 units can be connected through crossover wiring to supply power. Needle electrode socket type that allows easy needle change.
· When abnormalities are detected in high-pressure output, an alarm signal is output that lights an H/V lamp.
· Setting the cleaning cycle of the needle electrode will cause the lamp to light up and an alarm signal to be output when the set time is reached.
· The address can be set (1 to 16) for identifying each device when using multiple units.
· Compact size card type remote controller. The product can be controlled even from far away.
[Applications]
· Its compact and lightweight design enables applications ranging from integration into electronic parts manufacturing equipment to ionization of glass circuit boards transport, etc.

Part Number
AD24-IT
C-40
C-60
C-90
C-100
C-120
C-150
C-170
C-200
C-220
C-250
C-270
C-300
CT-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Type Other Details Type Input Power Supply
(V)
Output Voltage
(kV)
Power Supply
(V)
Output power Current Consumption
(mA)
Width
(mm)
Depth
(mm)
Height
(mm)
Electric Discharge Needle Effective Length
(mm)
Mass
(g)
Frequency Ion Balance Pulse Ratio Air Coupling Ozone Generation Amount Static Charge Elimination Method Needle Electrode
(pc.)
Accessory 1 Middle Bracket
(piece)
Operating Temperature Operating Humidity Applicable Fluids Operation Distance Contents

฿ 2,545.32

STATIC ELIMINATORS 1 Piece(s) 12 Day(s) - Other Option Power Adapter - - AC 100–240 DC24 - - - - - - - - - - - - - - - - - - - 1 pc.

฿ 45,833.00

STATIC ELIMINATORS 1 Piece(s) 12 Day(s) Bar Type AC System - Main Body Short DC24V±5% AC8~12.5 - - 600 422 46 90 240 780 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 5 Interface cable, end bracket (mounted), power cable 5 m - 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 33,288.72

STATIC ELIMINATORS 1 Piece(s) 19 Day(s) Bar Type AC System - Main Body Short DC24V±5% AC8~12.5 - - 600 602 46 90 420 1080 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 8 Interface cable, end bracket (mounted), power cable 5 m - 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 39,319.20

STATIC ELIMINATORS 1 Piece(s) 19 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 877 33 96 780 900 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 12 Remote Controller, Power Cable 5 m, End Bracket (Already Installed) - 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 41,279.12

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1078 33 96 900 1000 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 16 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 1 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 43,239.02

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1318 33 96 1140 1200 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 20 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 1 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 45,590.91

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1558 33 96 1380 1400 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 24 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 1 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 50,294.69

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 1798 33 96 1620 1600 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 28 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 2 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 54,214.50

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2038 33 96 1860 1800 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 32 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 2 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 54,998.47

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2278 33 96 2100 2300 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 36 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 2 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 58,918.28

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2518 33 96 2340 2600 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 40 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 3 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 62,838.10

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2758 33 96 2580 2800 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 44 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 3 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 66,757.90

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) Bar Type AC System - Main Body Long DC24V±5% AC8~12.5 - - 600 2998 33 96 2820 3100 0.1-50 Hz (10 levels) Within ±30 V (1,000 mm) Phillips Side 40-70%, Flathead Side 60-30% PT1/8 0.05 ppm or less (50 mm) Pulse AC corona discharge type 48 Remote Controller, Power Cable 5 m, End Bracket (Already Installed), Middle Bracket 3 0~50°C 35~85%RH Clean Dry Air or N₂ (at 0.3 MPa or Less) 50~2000mm 1 unit

฿ 2,590.55

STATIC ELIMINATORS 1 Piece(s) 20 Day(s) - Other Option Power Supply Cable (5 m) - - - - - - - - - - - - - - - - - - - - - - - 1 pc (5 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1