(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Wrap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HR-1302

  • Product Model
    Stretch Film
  • Width(mm)
    100
  • Length(m)
    150
  • Thickness(μm)
    20
  • Details Model
    Refill
  • Material
    Polyethylene
  • Weight(g)
    320
  • Amount Of Content
    1 Roll
Part Number
HR-1302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 233.80

STRETCH FILMS 1 Piece(s) 3 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    100
  • Length(m)
    150
  • Thickness(μm)
    20
  • Details Model
    Refill
  • Material
    Polyethylene
  • Weight(g)
    320
  • Amount Of Content
    1 Roll

Product Description

Stretch film that can be used to pack virtually anything.
[Features]
· No tying is needed, so this product is more convenient to use than a rope.
· Compared with an industry standard thickness of 15 μm, this product is 20 μm thick for superior durability.
[Applications]
· Simply pull to unwind and fit the film over the target for firm packaging.
· In addition to general packaging for newspapers, magazines, etc., you can easily pack all kinds of items such as long items, without worrying about them loosening.

Specifications of HR-1302

  • Product Model
    Stretch Film
  • Width(mm)
    100
  • Length(m)
    150
  • Thickness(μm)
    20
  • Details Model
    Refill
  • Material
    Polyethylene
  • Weight(g)
    320
  • Amount Of Content
    1 Roll
Part Number
HR-1302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 233.80

STRETCH FILMS 1 Piece(s) 3 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1