(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hygiene Pink Handy Wiper

Hygiene Pink Handy Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 62101

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Pink
  • Depth Dimensions(mm)
    200×225mm
  • Number of Sheets Per Case
    Rayon
  • Packing Form
    Plastic pack
  • 1 Pack (100 Sheets)
Part Number
62101
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,783.00

NONWOVEN FABRIC CLOTHS 1 Pack(s)

1,600 Pieces Per Package

12 Day(s) 10 1 Pack (100 Sheets)

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Pink
  • Depth Dimensions(mm)
    200×225mm
  • Number of Sheets Per Case
    Rayon
  • Packing Form
    Plastic pack
  • 1 Pack (100 Sheets)

Product Description

[Features]
· Colored wipes that are ideal for preventing contamination.
· A user-friendly pop up type.
· Non-woven fabric type. Plastic packaging.
· Has undergone food sanitation testing.
[Applications]
· Recommended for use in: food factories, restaurants, general factories, laboratories, research, schools, maintenance and pharmaceutical factories

Specifications of 62101

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Pink
  • Depth Dimensions(mm)
    200×225mm
  • Number of Sheets Per Case
    Rayon
  • Packing Form
    Plastic pack
  • 1 Pack (100 Sheets)
Part Number
62101
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,783.00

NONWOVEN FABRIC CLOTHS 1 Pack(s)

1,600 Pieces Per Package

12 Day(s) 10 1 Pack (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1