(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO306-L |
NO306-M |
NO306-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.87 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | L | 25 | 20.5 | 8.3 | - | 80 | 1 Pair | ||
฿ 243.87 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | M | 24 | 19.5 | 8 | - | 70 | 1 Pair | ||
฿ 322.59 |
COTTON SWABS | 1 Piece(s) | 10 Day(s) | S | 23 | 18.0 | 7.5 | 4901792022675 | 56 | 1 Pair |
[Features]
· Fully coated gloves that are coated up to the wrists yet still provides a good fit, non-slip grip, and softness.
· Fully coated gloves with excellent flexibility and fit. Coated with foamed natural rubber to the wrists.
· Palms are coated with a special non-slip layer for a superior anti-slip effect.
· Uses foamed rubber that allows moisture inside the gloves to escape.
· Coated to the wrist to prevent soil and dirt entering the gloves. (Moisture may enter the gloves.)
· Fiber parts are stretchy to fit the wrists.
[Applications]
For transportation and logistics, civil engineering and construction work, gardening, landscaping, farming, etc.
Part Number |
---|
NO306-L |
NO306-M |
NO306-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
JAN code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.87 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | L | 25 | 20.5 | 8.3 | - | 80 | 1 Pair | ||
฿ 243.87 |
ANTI-SLIP GLOVES | 1 Piece(s) | 1 Day(s) | M | 24 | 19.5 | 8 | - | 70 | 1 Pair | ||
฿ 322.59 |
COTTON SWABS | 1 Piece(s) | 10 Day(s) | S | 23 | 18.0 | 7.5 | 4901792022675 | 56 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?