(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An inverter electronic ballast is used to practically eliminate flickering of the light.
Part Number |
---|
O-LIGHTFX3 |
O-LIGHTFX6 |
O-LIGHTFX8 |
O-LIGHTFX10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | Lens Size (mm) |
---|---|---|---|---|---|---|---|
฿ 21,397.00 | OTK MAGNIFIERS | 1 Piece(s) | 35 Day(s) | 3 | φ130 | ||
฿ 39,950.00 | OTK MAGNIFIERS | 1 Piece(s) | 16 Day(s) | 6 | φ105 | ||
฿ 999,999,999.00 | OTK MAGNIFIERS | 1 Piece(s) | Quote | 8 | φ90 | ||
฿ 999,999,999.00 | OTK MAGNIFIERS | 1 Piece(s) | Quote | 10 | φ90 |
Loading...
Product Type | Arm Type Lighting Magnifying Mirror | Outer Diameter(mm) | φ230 | Mounting Type | Clamp Mounting Type Free Arm |
---|---|---|---|---|---|
Type | Free Arm/Clamp Mounting Type | Series (type) | Round | Weight(g) | 2000 (Excluding Lens) |
Product Dimensions(mm) | Full height 500 | Specifications, description | Free Arm/Clamp Mounting Type | Input Voltage(V) | 100 |
Rated Frequency | 50/60Hz | Supplementary information | Lens Replaceable | Clampable Range(mm) | 15–60 |
Lamp | FCL20N/18 | Lens | Round Series Interchangeable Lens System |
How can we improve?
How can we improve?