(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4556-02 |
1-4556-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Manufacturer Product Name | Manufacturer Model Number | Footnotes | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,117.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Canister (2 pieces) | Gas mask canister CA304L3 / OV x 2 | CA-304L3/OV | CA-304L3/OV: For dioxins countermeasure (Level 2). | 1 Pack (2 pcs.) | ||
฿ 2,277.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Canister for soil contamination countermeasures (pack of 2) | Gas mask CA-37L3 / MX x 2 | CA-37L3/MX | CA-37L3/MX: Compliant with Soil Contamination Countermeasures Act (H15-2-15) | 1 Pack (2 pcs.) |
AS ONE Corporation Gas Mask parts Absorbent Can for Gas Mask; for dioxins countermeasures / organic gas countermeasures / soil contamination countermeasures
Part Number |
---|
1-4556-02 |
1-4556-13 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Manufacturer Product Name | Manufacturer Model Number | Footnotes | |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,117.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Canister (2 pieces) | Gas mask canister CA304L3 / OV x 2 | CA-304L3/OV | CA-304L3/OV: For dioxins countermeasure (Level 2). | 1 Pack (2 pcs.) | ||
฿ 2,277.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Canister for soil contamination countermeasures (pack of 2) | Gas mask CA-37L3 / MX x 2 | CA-37L3/MX | CA-37L3/MX: Compliant with Soil Contamination Countermeasures Act (H15-2-15) | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?