(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8-4001-01 |
8-4001-05 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Manufacturer Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 670.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
35 Day(s) | Canister (For Organic Gas) | Gas mask part 6001 canister x 2 | 6001 | 1 Pack (2 pcs.) | ||
฿ 1,748.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Canister (For Combination) | 3M Gas Mask 60022 pcs | 6002 | 1 Pack (2 pcs.) |
By attaching it to main body, it can be used as a gas mask that can also be used for organic solvent work.
RoHS2 (EU) 2015/863 compliant
Part Number |
---|
8-4001-01 |
8-4001-05 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Manufacturer Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|
฿ 670.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
35 Day(s) | Canister (For Organic Gas) | Gas mask part 6001 canister x 2 | 6001 | 1 Pack (2 pcs.) | ||
฿ 1,748.00 |
GAS RESPIRATORS | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | Canister (For Combination) | 3M Gas Mask 60022 pcs | 6002 | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?