(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Crane (Light Floor Type) (SMC5030)

Multi Crane (Light Floor Type) (SMC5030)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Freight-on-board is applied, so unloading should be carried out by the customer.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SMC10050 SALE
SMC5030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
P
(mm)
W
(mm)
H1
(mm)
Amount Of Content

฿ 84,655.71

฿ 51,343.69

JIB CRANES 1 Piece(s) 40 Day(s) 500 ~ 1000 1.100 ~ 1.350 100 1506 1700 790 985 1524 1580 2580 125 580 2340 1 unit

฿ 57,078.73

฿ 35,645.67

JIB CRANES 1 Piece(s) 40 Day(s) 300 ~ 500 0.945 ~ 1.149 75 1405 1600 685 880 1405 1450 2390 102 570 2150 1 unit

Basic Specifications

  • Product Type
    Movable
  • Amount Of Content
    1 unit

Product Description

A jib crane that can be used in the same manner as a hand truck.
[Features]
· Leg thickness is only 80 mm, easy and convenient to fit in around the feet.
· Can be compactly folded away when not in use and loaded into a van for transport.
· Vertical movement of the arm is hydraulic. 3-stage variable arm length.
[Applications]
· Ideal for maintenance work for vehicles, agricultural machines, machine tools, conveyor lines, etc.
· Ideal for loading or unloading vehicles, etc.
· Ideal for lifting and moving work at work sites without crane facilities.

Part Number
SMC10050 SALE
SMC5030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
P
(mm)
W
(mm)
H1
(mm)
Amount Of Content

฿ 84,655.71

฿ 51,343.69

JIB CRANES 1 Piece(s) 40 Day(s) 500 ~ 1000 1.100 ~ 1.350 100 1506 1700 790 985 1524 1580 2580 125 580 2340 1 unit

฿ 57,078.73

฿ 35,645.67

JIB CRANES 1 Piece(s) 40 Day(s) 300 ~ 500 0.945 ~ 1.149 75 1405 1600 685 880 1405 1450 2390 102 570 2150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1