1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Auto Cylinder Boring Cutter R/L260.20 (Part Number)

MILLING CHIP

Insert For Auto Cylinder Boring Cutter R/L260.20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 887.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inserts for auto cylinder boring cutters that improve competitiveness and help maintain high productivity

Part Number
SDKX150608-H13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 887.00

MILLING CHIP 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle Other work material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 4 Tip Thickness S(mm) 6.35 Detailed Material H13A
Dimensions la(mm) 11 Dimensions iW(mm) - Tip Size 15
D1(mm) 5.6

Please check the type/dimensions/specifications of the part SDKX150608-H13A in the Insert For Auto Cylinder Boring Cutter R/L260.20 series.