1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finishing Insert For Auto FS, SBENSBEXSBEX-11 (Part Number)

Finishing Insert For Auto FS, SBENSBEXSBEX-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 684.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopting a unique grade and shape using cutting-edge technology to demonstrate high performance

Part Number
SBEN1204ZZ-K15W
SBEX1203-ZZ11K20W
SBEX1204ZZ-11-3040
SBEX1204ZZ-11-K20W
SBEX1204ZZ-HM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Detailed Material Tip hand (right or left) Machining State Rbo
(mm)
bf
(mm)

฿ 853.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron / Non-ferrous metal4.8K15WRight or left-handed useWiper l29601.2

฿ 808.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron3.2K20WAny HandLightweight--

฿ 853.00

MILLING CHIP 10 Piece(s) 6 Day(s) Steel / Cast Iron / High Hardness Material4.83040Right or left-handed useLight--

฿ 853.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron4.8K20WRight or left-handed useLight--

฿ 684.00

MILLING CHIP 10 Piece(s) 6 Day(s) Cast Iron4.8HMRight or left-handed useLight--

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle Available corners 4
Diameter of Inscribed Circle iC(mm) 12.7 Bκε(mm) 0.7 Tip Size 12