1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chamfering Machining Insert For CoroMill 327 (Part Number)

Chamfering Machining Insert For CoroMill 327
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,673.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edges for low cutting forces, high quality burr-free grooves, wide range of shank lengths and diameters

Part Number
327R06-1212045-CH-1025
327R12-2220045-CH-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions la
(mm)
Dimensions Dc
(mm)
Tip Size Dimensions ar max
(mm)
Dimension L1
(mm)
Dimensions l7
(mm)

฿ 2,673.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) 1.211.7060.82.53.5

฿ 2,855.00

SDV MILLING CHIP 2 Piece(s) 6 Day(s) 221.7121.74.15.85

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 3 Detailed Material GC1025 Tip hand (right or left) Right handed
Number of flutes 3