1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn XS Insert Bar For Threading (Part Number)

CoroTurn XS Insert Bar For Threading
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,845.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroTurn XS insert bar
Solid-carbide coating
Boring bit for small-diameter machining
For threading
For inch thread tapping
Pitch: 28 threads

Part Number
CXS-04TH050VM-4215L-1025
CXS-04TH050VM-4215R-1025
CXS-04TH070MM-4215R-1025
CXS-04TH240UN-4215R-1025
CXS-05TH050MM-5215R-1025
CXS-05TH050VM-5215R-1025
CXS-05TH070VM-5115R-1025
CXS-05TH075MM-5115R-1025
CXS-05TH24WH-5215R-1025
CXS-05TH26WH-5215R-1025
CXS-05TH28WH-5215R-1025
CXS-05TH100MM-4815R-1025
CXS-05TH100VM-4815L-1025
CXS-05TH100VM-4815R-1025
CXS-05TH200UN-5215R-1025
CXS-06TH18NT-6215L-1025
CXS-06TH18NT-6215R-1025
CXS-06TH19WH-6215L-1025
CXS-06TH19WH-6215R-1025
CXS-06TH20WH-6215R-1025
CXS-06TH22WH-6215R-1025
CXS-06TH27NT-6215R-1025
CXS-06TH28WH-6215R-1025
CXS-06TH100MM-6215R-1025
CXS-06TH100VM-6215L-1025
CXS-06TH100VM-6215R-1025
CXS-06TH125MM-6215R-1025
CXS-06TH125VM-6215L-1025
CXS-06TH125VM-6215R-1025
CXS-06TH150MM-6215R-1025
CXS-06TH150TR-6220R-1025
CXS-06TH160UN-6215R-1025
CXS-06TH175MM-6215R-1025
CXS-06TH180UN-6215R-1025
CXS-06TH200MM-6215R-1025
CXS-06TH200TR-6220R-1025
CXS-07TH300TR-7230R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Type Minimum Machining Diameter
(mm)
Selfishly Tip Size Weight
(kg)
Number of flutes Dimensions Dm
(mm)
Dimension L1
(mm)
l3
(mm)
f1
(mm)
L1 Tolerance
(mm)
b21
(mm)
Dimensions ar
(mm)
Corner R
(mm)
Corner Radius Tolerance
(mm)
Number of flutes TPI

฿ 2,263.79

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)4.2Left-hand40.060.5432.3151.95±0.022.950.27-±0.0248 (min) / 56 (max)

฿ 2,263.79

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)4.2Right-hand40.060.5432.3151.95±0.022.950.27-±0.0248 (min) / 56 (max)

฿ 2,491.16

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)4.2Right-hand40.080.7432.3151.9±0.0230.38-±0.02-

฿ 2,491.16

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)4.2Right-hand40.13-432.3151.95±0.023.050.57-±0.0224

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)5.2Right-hand50.060.5537.3152.45±0.024.450.27-±0.02-

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)5.2Right-hand50.060.5537.3152.45±0.023.750.27-±0.0248 (min) / 56 (max)

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)5.1Right-hand50.090.75537.3152.35±0.023.650.4-±0.0236 (min) / 40 (max)

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)5.1Right-hand50.090.75537.3152.4±0.024.150.41-±0.02-

฿ 1,845.00

MILLING CHIP 10 Piece(s) 12 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes5.2Right-hand5--537.3152.45±0.023.750.680.14±0.0224

฿ 1,845.00

MILLING CHIP 10 Piece(s) 5 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes5.2Right-hand5--537.3152.45±0.023.750.620.13±0.0226

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes5.2Right-hand5--537.3152.45±0.023.750.580.12±0.0228

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)4.8Right-hand50.121537.3152.25±0.023.550.54-±0.02-

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)4.8Left-hand50.121537.3152.25±0.023.550.55-±0.0229 (min) / 28 (max)

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)4.8Right-hand50.121537.3152.25±0.023.550.55-±0.0229 (min) / 28 (max)

฿ 2,264.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 60° Meter (M)5.2Right-hand50.16-537.3152.45±0.023.950.69-±0.0220

฿ 1,881.00

MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)6.2Left-hand60.1-637.3152.95±0.023.951.35-±0.0218

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) American Pipe Taper (NPT)6.2Right-hand60.1-637.3152.95±0.023.951.35-±0.0218

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes6.2Left-hand6--637.3152.95±0.023.950.860.18±0.0219

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes6.2Right-hand6--637.3152.95±0.023.950.860.18±0.0219

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes6.2Right-hand6--637.3152.95±0.023.950.810.17±0.0220

฿ 1,881.00

MILLING CHIP 10 Piece(s) 12 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes6.2Right-hand6--637.3152.95±0.023.950.740.16±0.0222

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) American Pipe Taper (NPT)6.2Right-hand60.07-637.3152.95±0.023.951-±0.0227

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) Parallel G (PF) Rp (PS) for 55°C tubes6.2Right-hand6--637.3152.95±0.023.950.580.12±0.0228

฿ 2,264.00

SDV MILLING CHIP 1 Piece(s) 5 Day(s) 60° Meter (M)6.2Right-hand60.121637.3152.95±0.025.050.54-±0.02-

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)6.2Left-hand60.121637.3152.95±0.023.550.55-±0.0229 (min) / 28 (max)

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)6.2Right-hand60.121637.3152.95±0.023.550.55-±0.0229 (min) / 28 (max)

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)6.2Right-hand60.151.25637.3152.95±0.024.80.68-±0.02-

฿ 1,992.82

SDV HOLDER 10 Piece(s) 12 Day(s) 60° Meter (M)6.2Left-hand60.151.25637.3152.95± 0.023.550.68-± 0.0218 (min) / 20 (max)

฿ 1,968.69

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)6.2Right-hand60.151.25637.3152.95±0.023.550.68-±0.0218 (min) / 20 (max)

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)6.2Right-hand60.181.5637.3152.95±0.024.50.81-±0.02-

฿ 2,273.46

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 30° Trapezoidal (Tr)6.2Right-hand60.471.5637.6202.95±0.024.90.9-±0.02-

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)6.2Right-hand60.2-637.3152.95±0.024.750.86-±0.0216

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 5 Day(s) 60° Meter (M)6.2Right-hand60.211.75637.3152.95±0.024.30.95-±0.02-

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)6.2Right-hand60.18-637.3152.45±0.024.850.76-±0.0218

฿ 2,167.04

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 60° Meter (M)6.2Right-hand60.252637.3152.95±0.024.11.08-±0.02-

฿ 2,273.46

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 30° Trapezoidal (Tr)6.2Right-hand60.62637.6202.95±0.024.551.25-±0.02-

฿ 2,273.46

SDV MILLING CHIP 10 Piece(s) 12 Day(s) 30° Trapezoidal (Tr)7.2Right-hand70.963752.25303.45±0.024.551.75-±0.02-

Loading...

  1. 1

Basic Information

Application Internal thread With/Without Cutting Oil Hole NA With/without flat cutting blade NA
Detailed Material GC1025 Core height(mm) 0.05 Dimensions l21(mm) 3
Tolerance la(mm) 0.05