1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn XS Insert Bar For Profiling CXS-..R (Part Number)

CoroTurn XS Insert Bar For Profiling CXS-..R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,891.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroTurn XS insert bar
Solid-carbide coating
Boring bit for small-diameter machining
For grooving
Full R
R: 2.0 mm

Part Number
CXS-04R058-4215R-1025
CXS-04R100-4215L-1025
CXS-05R058-5220L-1025
CXS-05R058-5220R-1025
CXS-05R081-5220R-1025
CXS-05R099-5220R-1025
CXS-05R100-5220R-1025
CXS-06R058-6225L-1025
CXS-06R058-6225R-1025
CXS-06R081-6225R-1025
CXS-06R099-6225R-1025
CXS-06R100-6225L-1025
CXS-06R100-6225R-1025
CXS-06R150-6225R-1025
CXS-06R200-6225L-1025
CXS-06R200-6225R-1025
CXS-07R058-7230R-1025
CXS-07R081-7230R-1025
CXS-07R099-7230R-1025
CXS-07R100-7230L-1025
CXS-07R100-7230R-1025
CXS-07R150-7230R-1025
CXS-07R200-7230L-1025
CXS-07R200-7230R-1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Specifications Dimensions ar
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Dimension l3
(mm)
Main Body Length b21
(mm)

(mm)
Dimensions larε Tolerance
(mm)
L1 Tolerance
(mm)

฿ 1,891.00

MILLING CHIP 10 Piece(s) 6 Day(s) 4.2Right-hand32.54Copy Milling0.82.454152.950.581.17±0.02±0.02

฿ 1,891.00

MILLING CHIP 10 Piece(s) 13 Day(s) 4.2Left-hand32.34Copy Milling0.81.954152.9511±0.02±0.02

฿ 1,891.00

MILLING CHIP 10 Piece(s) 6 Day(s) 5.2Left-hand42.55Copy Milling12.455203.750.581.17±0.02±0.02

฿ 1,891.00

MILLING CHIP 10 Piece(s) 13 Day(s) 5.2Right-hand42.55Copy Milling12.455203.750.581.17±0.02±0.02

฿ 2,021.91

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 5.2Right-hand42.55Copy Milling12.455203.750.811.63±0.02±0.02

฿ 1,891.00

MILLING CHIP 10 Piece(s) 13 Day(s) 5.2Right-hand42.55Copy Milling12.455203.750.991.98±0.02±0.02

฿ 2,021.91

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 5.2Right-hand42.35Copy Milling12.455203.7511±0.02±0.02

฿ 2,128.00

MILLING CHIP 10 Piece(s) 6 Day(s) 6.2Left-hand47.66Copy Milling1.82.956253.950.581.17±0.02±0.02

฿ 2,229.93

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 6.2Right-hand47.66Copy Milling1.82.956253.950.581.17±0.02±0.02

฿ 2,128.00

MILLING CHIP 10 Piece(s) 13 Day(s) 6.2Right-hand47.66Copy Milling1.82.956253.950.811.63±0.02±0.02

฿ 2,128.00

MILLING CHIP 10 Piece(s) 6 Day(s) 6.2Right-hand47.66Copy Milling1.82.956253.950.991.98±0.02±0.02

฿ 2,229.93

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 6.2Left-hand47.66Copy Milling1.82.956253.9511±0.02±0.02

฿ 2,229.93

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 6.2Right-hand47.66Copy Milling1.82.956253.9511±0.02±0.02

฿ 2,229.93

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 6.2Right-hand47.66Copy Milling1.82.956253.951.51.5±0.02±0.02

฿ 2,254.05

SDV HOLDER 10 Piece(s) 13 Day(s) 6.2Left-hand47.66Copy Milling1.82.956253.9522±0.02±0.02

฿ 2,229.93

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 6.2Right-hand47.66Copy Milling1.82.956253.9522±0.02±0.02

฿ 2,708.00

MILLING CHIP 10 Piece(s) 13 Day(s) 7.2Right-hand52.77Copy Milling2.53.457304.250.581.17±0.02±0.02

฿ 2,834.63

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 7.2Right-hand52.77Copy Milling2.53.457304.250.811.63±0.02±0.02

฿ 2,708.00

MILLING CHIP 10 Piece(s) 6 Day(s) 7.2Right-hand52.77Copy Milling2.53.457304.250.991.98±0.02±0.02

฿ 2,708.00

MILLING CHIP 10 Piece(s) 6 Day(s) 7.2Left-hand52.37Copy Milling2.53.457304.2511±0.02±0.02

฿ 2,858.76

SDV HOLDER 10 Piece(s) 13 Day(s) 7.2Right-hand52.37Profiling2.53.457304.2511± 0.02± 0.02

฿ 2,834.63

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 7.2Right-hand52.37Copy Milling2.53.457304.251.51.5±0.02±0.02

฿ 2,834.63

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 7.2Left-hand52.37Copy Milling2.53.47304.2522±0.02±0.02

฿ 2,834.63

SDV MILLING CHIP 10 Piece(s) 13 Day(s) 7.2Right-hand52.37Copy Milling2.53.457304.2522--

Loading...

  1. 1

Basic Information

Application Internal Diameter / Inner diameter profiling Lubrication Hole Y/N NA Dimensions l21(mm) 3
Detailed Material GC1025 la Tolerance(mm) 0.05 Core height tolerance(mm) 0.05