1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 3 For Shallow Parting (Part Number)

CoroCut 3 For Shallow Parting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,479.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 3 shallow-groove-type insert for parting
Carbide-coated insert
3-cutting-edge specification
For parting
For use at low cutting speeds
For low-carbon steel
For low-feed machining
Sharp blade tip
Width: 2 mm

Part Number
L123T3-0100-0500-CS-1125
L123T3-0100-1000-CS-1125
L123T3-0200-1000-CS-1125
L123T3-0200-1500-CS-1125
L123U3-0100-1500-CS-1125
L123U3-0150-1500-CS-1125
L123U3-0200-1500-CS-1125
R123T3-0100-1500-CS-1125
R123T3-0150-1500-CS-1125
R123T3-0200-1500-CS-1125
R123U3-0100-0500-CS-1125
R123U3-0100-1000-CS-1125
R123U3-0150-0500-CS-1125
R123U3-0150-1000-CS-1125
R123U3-0150-1500-CS-1125
R123U3-0200-0500-CS-1125
R123U3-0200-1000-CS-1125
R123U3-0200-1500-CS-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Groove Width (For Grooving / Plunging) Maximum Cutting
(mm)
Dimension ψ r
(°)
Maximum Cutting Diameter of Protrusion
(mm)
Sheet size Trusco Code

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand1.00 mm4.20550T-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand1.00 mm4.201050T-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand2.00 mm6.310100T-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand2.00 mm6.315100T-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand1.00 mm4.201550U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand1.50 mm6.315100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-hand2.00 mm6.315100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.00 mm4.201550T-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.50 mm6.315100T-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand2.00 mm6.315100T609-9378

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.00 mm4.20550U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.00 mm4.201050U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.50 mm6.35100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.50 mm6.310100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand1.50 mm6.315100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand2.00 mm6.35100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand2.00 mm6.310100U-

฿ 1,479.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-hand2.00 mm6.315100U-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Grooving / Parting Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other Material type GC1125
Chip Breaker Manufacturer CS Specifications Low feed Groove Width Tolerance ±0.07
Nose R tolerance +0.10, -0 Other Nose R(mm) 0