1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Grooving (2-Flute) (Part Number)

CoroCut 1/2 For Grooving (2-Flute)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,036.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
2-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: J
Width: 5.0 mm

Part Number
N123E2-0200-0002-GM-1125
N123E2-0239-0002-GM-1125
N123E2-0239-0002-GM-2135
N123E2-0239-0002-GM-3115
N123G2-0300-0003-GM-3115
N123G2-0318-0003-GM-1125
N123G2-0318-0003-GM-2135
N123G2-0318-0003-GM-3115
N123G2-0318-0003-GMH13A
N123H2-0400-0003-GM-2135
N123J2-0475-0003-GM-1125
N123J2-0475-0003-GM-2135
N123J2-0475-0003-GM-3115
N123J2-0475-0003-GM-H13A
N123J2-0500-0004-GM-3115
N123K2-0600-0004-GM-1125
N123K2-0600-0004-GM-2135
N123K2-0600-0004-GM-3115
N123K2-0635-0003-GM-1125
N123K2-0635-0003-GM-2135
N123K2-0635-0003-GM-3115
N123L2-0792-0003-GM-1125
N123L2-0800-0005-GM-2135
N123L2-0800-0005-GM-3115
N123M2-0900-0008-GM-1125
N123M2-1000-0008-GM-1125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,280.54

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron0.22.00 mmGC1125Medium feed4+0.10/0-18.8E609-8207

฿ 1,280.54

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron0.22.39 mmGC1125Medium feed7+0.10/0-18.4E-

฿ 1,162.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel0.22.39 mmGC2135Medium feed7+0.10/0-18.4E-

฿ 1,162.02

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron0.22.39 mmGC3115Medium feed7+0.10/0-18.4E609-8231

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed6+0.10/00.318.20G-

฿ 1,416.00

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other3.18 mmGC1125Medium feed7+0.10/00.318.00G-

฿ 1,289.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other3.18 mmGC2135Medium feed7+0.10/00.318.00G-

฿ 1,239.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other3.18 mmGC3115Medium feed7+0.10/00.318.00G-

฿ 1,036.00

SDV INSERTS 10 Piece(s) 12 Day(s) -1Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-3.18 mmH13AMedium Feed7+0.10/00.318.00G-

฿ 1,365.20

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other4.00 mmGC2135Medium feed6.5+0.10/00.323.00H609-8444

฿ 1,589.55

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other4.75 mmGC1125Medium feed5+0.10/00.322.60J-

฿ 1,390.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other4.75 mmGC2135Medium feed5+0.10/00.322.60J-

฿ 1,390.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other4.75 mmGC3115Medium feed5+0.10/00.322.60J-

฿ 1,157.79

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.75 mmH13AMedium feed5+0.10/00.322.60J-

฿ 1,445.63

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron0.45.00 mmGC3115Medium feed6+0.10/0-22.90J-

฿ 1,657.27

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron0.46.00 mmGC1125Medium feed6+0.10/0-22.70K609-8606

฿ 1,450.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel0.46.00 mmGC2135Medium feed6+0.10/0-22.70K-

฿ 1,509.12

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron0.46.00 mmGC3115Medium feed6+0.10/0-22.70K609-8614

฿ 1,657.27

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other6.35 mmGC1125Medium feed7+0.10/00.322.60K-

฿ 1,450.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other6.35 mmGC2135Medium feed7+0.10/00.322.60K-

฿ 1,450.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other6.35 mmGC3115Medium feed7+0.10/00.322.60K-

฿ 1,906.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other7.92 mmGC1125Medium feed7+0.10/00.328.70L-

฿ 1,801.19

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other8.00 mmGC2135Medium feed7+0.10/00.528.40L-

฿ 1,732.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other8.00 mmGC3115Medium feed7+0.10/00.528.40L-

฿ 2,076.33

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.89.00 mmGC1125Medium feed4±0.03-28.00M-

฿ 2,076.33

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.810.00 mmGC1125Medium feed4±0.03-28.00M-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Selfishly No-hand Tip relief angle(°) 7
Chip Breaker Manufacturer GM Nose R tolerance ±0.10