1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Grooving (2-Flute) (Part Number)

MILLING CHIP

CoroCut 1/2 For Grooving (2-Flute)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,036.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
2-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: J
Width: 5.0 mm

Part Number
N123K2-0635-0003-GM-2135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,450.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other6.35 mmGC2135Medium feed7+0.10/00.322.60K-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Selfishly No-hand Tip relief angle(°) 7
Chip Breaker Manufacturer GM Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123K2-0635-0003-GM-2135 in the CoroCut 1/2 For Grooving (2-Flute) series.

Products with similar specification

Part Number
N123E2-0239-0002-GM-3115
N123G2-0300-0003-GM-3115
N123G2-0318-0003-GM-1125
N123K2-0635-0003-GM-3115
N123L2-0792-0003-GM-1125
N123L2-0800-0005-GM-2135
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,162.02

10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron0.22.39 mmGC3115Medium feed7+0.10/0-18.4E609-8231

฿ 1,289.01

10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed6+0.10/00.318.20G-

฿ 1,416.00

10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other3.18 mmGC1125Medium feed7+0.10/00.318.00G-

฿ 1,450.00

10 Piece(s) 6 Day(s) [Other] Other2Steel / Cast Iron[Other] Other6.35 mmGC3115Medium feed7+0.10/00.322.60K-

฿ 1,906.00

10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron[Other] Other7.92 mmGC1125Medium feed7+0.10/00.328.70L-

฿ 1,801.19

10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel[Other] Other8.00 mmGC2135Medium feed7+0.10/00.528.40L-