(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 2 inserts
2-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: J
Width: 5.0 mm
Part Number |
---|
N123K2-0600-0004-GM-3115 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,509.12 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Cast Iron | 0.4 | 6.00 mm | GC3115 | Medium feed | 6 | +0.10/0 | - | 22.70 | K | 609-8614 |
Loading...
Application | Grooving / Parting | Selfishly | No-hand | Tip relief angle(°) | 7 |
---|---|---|---|---|---|
Chip Breaker Manufacturer | GM | Nose R tolerance | ±0.10 |
Please check the type/dimensions/specifications of the part N123K2-0600-0004-GM-3115 in the CoroCut 1/2 For Grooving (2-Flute) series.
Part Number |
---|
N123E2-0239-0002-GM-3115 |
N123G2-0300-0003-GM-3115 |
N123G2-0318-0003-GM-1125 |
N123K2-0635-0003-GM-1125 |
N123K2-0635-0003-GM-2135 |
N123K2-0635-0003-GM-3115 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,162.02 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Cast Iron | 0.2 | 2.39 mm | GC3115 | Medium feed | 7 | +0.10/0 | - | 18.4 | E | 609-8231 | ||
฿ 1,289.01 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Cast Iron | [Other] Other | 3.00 mm | GC3115 | Medium feed | 6 | +0.10/0 | 0.3 | 18.20 | G | - | ||
฿ 1,416.00 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Stainless Steel / Cast Iron | [Other] Other | 3.18 mm | GC1125 | Medium feed | 7 | +0.10/0 | 0.3 | 18.00 | G | - | ||
฿ 1,657.27 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Stainless Steel / Cast Iron | [Other] Other | 6.35 mm | GC1125 | Medium feed | 7 | +0.10/0 | 0.3 | 22.60 | K | - | ||
฿ 1,450.00 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Stainless Steel | [Other] Other | 6.35 mm | GC2135 | Medium feed | 7 | +0.10/0 | 0.3 | 22.60 | K | - | ||
฿ 1,450.00 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Cast Iron | [Other] Other | 6.35 mm | GC3115 | Medium feed | 7 | +0.10/0 | 0.3 | 22.60 | K | - |
How can we improve?
How can we improve?