1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroCut 1/2 For Grooving 123-GF (Part Number)

CoroCut 1/2 For Grooving 123-GF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,184.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
High clamp rigidity
For grooving
For low-feed machining
Seat size: F
Width: 2.39 mm

Part Number
N123D2-0150-0001-GF-1105
N123E2-0185-0001-GF-1105
N123E2-0185-0001-GF-1125
N123E2-0200-0002-GF-2135
N123E2-0200-0004-GF-1005
N123E2-0200-0004-GF-1105
N123E2-0215-0001-GF-1125
N123E2-0224-0002-GF-1105
N123E2-0224-0002-GF-1125
N123F2-0239-0002-GF-1005
N123F2-0239-0002-GF-1125
N123F2-0239-0004-GF-1005
N123F2-0239-0004-GF-1105
N123F2-0239-0004-GF-1125
N123F2-0246-0003-GF-1105
N123F2-0246-0003-GF-525
N123F2-0265-0002-GF-1125
N123F2-0267-0002-GF-1125
N123F2-0279-0003-GF-1105
N123F2-0279-0003-GF-1125
N123G2-0300-0002-GF-1005
N123G2-0300-0002-GF-2135
N123G2-0300-0004-GF-1005
N123G2-0300-0004-GF-1105
N123G2-0310-0002-GF-1125
N123G2-0315-0002-GF-1125
N123G2-0318-0002-GF-1005
N123G2-0318-0002-GF-1125
N123G2-0318-0004-GF-1005
N123G2-0318-0004-GF-1125
N123G2-0318-0008-GF-1005
N123G2-0318-0008-GF-1105
N123G2-0318-0008-GF-1125
N123G2-0361-0003-GF-1105
N123G2-0361-0003-GF-1125
N123G2-0361-0003-GF-H13A
N123H2-0396-0002-GF1105
N123H2-0396-0002-GF-1005
N123H2-0396-0002-GF-1125
N123H2-0396-0004-GF-1005
N123H2-0396-0004-GF-1125
N123H2-0396-0008-GF-1105
N123H2-0396-0008-GF-1125
N123H2-0400-0002-GF-1005
N123H2-0400-0002-GF-1125
N123H2-0400-0002-GF-2135
N123H2-0400-0004-GF-1005
N123H2-0415-0002-GF-1125
N123H2-0452-0002-GF-1125
N123H2-0452-0002-GF-H13A
N123H2-0470-0005-GF-1005
N123H2-0470-0005-GF-1125
N123H2-0475-0004-GF-1125
N123H2-0475-0008-GF-1005
N123H2-0475-0008-GF-1125
N123H2-0480-0005-GF-1125
N123H2-0480-0005-GF-H13A
N123H2-0500-0002-GF-1005
N123H2-0500-0002-GF-1125
N123H2-0500-0002-GF-2135
N123H2-0500-0004-GF-1005
N123H2-0500-0004-GF-1105
N123H2-0500-0004-GF-1125
N123J2-0515-0002-GF-1125
N123J2-0541-0002-GF-1125
N123J2-0556-0005-GF-1105
N123J2-0556-0005-GF-1125
N123K2-0600-0002-GF-1105
N123K2-0600-0002-GF-1125
N123K2-0600-0002-GF-2135
N123K2-0635-0004-GF-1005
N123K2-0635-0004-GF-1125
N123K2-0635-0005-GF-1125
N123K2-0635-0005-GF-H13A
N123K2-0635-0008-GF-1005
N123K2-0635-0008-GF-1125
N123K2-0714-0008-GF-1125
N123L2-0792-0008-GF-1125
N123L2-0800-0002-GF-1125
N123L2-0800-0002-GF-2135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other1.50 mmGC1105Low feed2.5± 0.020.113.3D-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other1.85 mmGC1105Low feed3+0.10/+0.130.119.3E-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other1.85 mmGC1125Low feed3+0.10/+0.130.119.3E-

฿ 1,386.37

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.22.00 mmGC2135Low feed3± 0.02-19.2E-

฿ 1,416.00

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC1005Low feed3± 0.02-19.2E-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC1105Low feed3± 0.02-19.2E-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.15 mmGC1125Low feed3+0.10/+0.130.119.3E609-8223

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.22.24 mmGC1105Low feed3± 0.02-19.2E-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.24 mmGC1125Low feed3± 0.02-19.2E-

฿ 1,402.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.22.39 mmGC1005Low feed3± 0.02-19.2F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.39 mmGC1125Low feed3± 0.02-19.2F-

฿ 1,458.33

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.22.39 mmGC1005Low feed3± 0.02-19.2F-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.22.39 mmGC1105Low feed3± 0.02-19.2F-

฿ 1,521.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.39 mmGC1105Low feed3± 0.02-19.2F609-8266

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other2.46 mmGC1105Low feed3± 0.020.319.1F-

฿ 1,428.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel[Other] Other2.46 mmCT525Low feed3± 0.020.319.1F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.65 mmGC1125Low feed3+0.10/+0.13-19.2F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.67 mmGC1125Low feed3± 0.02-19.2F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other2.79 mmGC1105Low feed3± 0.020.319.1F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.79 mmGC1125Low feed3± 0.020.319.1F-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.23.00 mmGC1005Low feed3± 0.02-19.2G-

฿ 1,534.52

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron0.23.00 mmGC2135Low feed3± 0.02-19.2G-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.43.00 mmGC1005Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.43.00 mmGC1105Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.23.10 mmGC1125Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.23.15 mmGC1125Low feed3+0.10/+0.13-19.2G-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.23.18 mmGC1005Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.23.18 mmGC1125Low feed3± 0.02-19.2G-

฿ 1,509.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.43.18 mmGC1005Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.43.18 mmGC1125Low feed3± 0.02-19.2G-

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.83.18 mmGC1005Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.83.18 mmGC1105Low feed3± 0.02-19.2G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.83.18 mmGC1125Low feed3± 0.02-19.2G609-8380

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other3.61 mmGC1105Low feed3± 0.020.319.1G-

฿ 1,686.90

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.61 mmGC1125Low feed3± 0.020.319.1G-

฿ 1,184.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.61 mmH13ALow feed3± 0.020.319.1G-

฿ 1,686.00

SDV INSERTS 10 Piece(s) 14 Day(s) -1Stainless Steel / Heat-resistant alloy, titanium alloy0.23.96 mm1105Low Feed3±0.02-24.4H-

฿ 1,596.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.23.96 mmGC1005Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.23.96 mmGC1125Low feed3± 0.02-24.4H-

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.43.96 mmGC1005Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.43.96 mmGC1125Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.83.96 mmGC1105Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.83.96 mmGC1125Low feed3± 0.02-24.4H-

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.24.00 mmGC1005Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 8 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.00 mmGC1125Low feed3± 0.02-24.4H609-8428

฿ 1,623.41

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron0.24.00 mmGC2135Low feed3± 0.02-24.4H-

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.44.00 mmGC1005Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.15 mmGC1125Low feed3+0.10/+0.13-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.52 mmGC1125Low feed3± 0.02-24.4H-

฿ 1,301.71

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.52 mmH13ALow feed3± 0.02-24.4H-

฿ 1,596.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other4.70 mmGC1005Low feed3± 0.020.524.1H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.70 mmGC1125Low feed3± 0.020.524.1H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.44.75 mmGC1125Low feed3± 0.02-24.1H-

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.84.75 mmGC1005Low feed3± 0.02-24.1H-

฿ 1,733.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.84.75 mmGC1125Low feed3± 0.02-24.1H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.80 mmGC1125Low feed3± 0.020.524.1H-

฿ 1,251.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.80 mmH13ALow feed3± 0.02-24.1H-

฿ 1,661.51

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.25.00 mmGC1005Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.25.00 mmGC1125Low feed3± 0.02-24.4H609-8461

฿ 1,623.41

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron0.25.00 mmGC2135Low feed3± 0.02-24.4H-

฿ 1,614.94

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.45.00 mmGC1005Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.45.00 mmGC1105Low feed3± 0.02-24.4H-

฿ 1,788.49

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.45.00 mmGC1125Low feed3± 0.02-24.4H-

฿ 1,885.85

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.25.15 mmGC1125Low feed3+0.10/+0.13-24.4J-

฿ 1,885.85

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.25.41 mmGC1125Low feed3± 0.02-24.4J-

฿ 1,885.85

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other5.56 mmGC1105Low feed3± 0.020.524.1J-

฿ 1,885.85

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other5.56 mmGC1125Low feed3± 0.020.524.1J-

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.26.00 mmGC1105Low feed3± 0.02-24.4K-

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.26.00 mmGC1125Low feed3± 0.02-24.4K609-8592

฿ 1,796.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron0.26.00 mmGC2135Low feed3± 0.02-24.4K-

฿ 1,767.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.46.35 mmGC1005Low feed3± 0.02-24.1K-

฿ 1,915.48

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.46.35 mmGC1125Low feed3± 0.02-24.1K-

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmGC1125Low feed3± 0.020.524.1K-

฿ 1,441.39

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmH13ALow feed3± 0.020.524.1K-

฿ 1,784.26

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.86.35 mmGC1005Low feed3± 0.02-24.1K-

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.86.35 mmGC1125Low feed3± 0.02-24.1K-

฿ 1,974.74

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.87.14 mmGC1125Low feed3± 0.02-23.8K-

฿ 2,351.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.87.92 mmGC1125Low feed3± 0.02-29L-

฿ 2,351.47

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.28.00 mmGC1125Low feed3± 0.02-29.6L609-8631

฿ 2,139.82

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron0.28.00 mmGC2135Low feed3± 0.02-29.6L-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Selfishly No-hand Tip relief angle(°) 7
Chip Breaker Manufacturer GF Nose R tolerance ±0.05