(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
High clamp rigidity
For grooving
For low-feed machining
Seat size: F
Width: 2.39 mm
Part Number |
---|
N123F2-0279-0003-GF-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,568.38 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 2.79 mm | GC1125 | Low feed | 3 | ± 0.02 | 0.3 | 19.1 | F | - |
Loading...
Application | Grooving / Parting | Selfishly | No-hand | Tip relief angle(°) | 7 |
---|---|---|---|---|---|
Chip Breaker Manufacturer | GF | Nose R tolerance | ±0.05 |
Please check the type/dimensions/specifications of the part N123F2-0279-0003-GF-1125 in the CoroCut 1/2 For Grooving 123-GF series.
Part Number |
---|
N123E2-0200-0002-GF-2135 |
N123E2-0200-0004-GF-1005 |
N123E2-0200-0004-GF-1105 |
N123G2-0300-0002-GF-1005 |
N123G2-0300-0002-GF-2135 |
N123G2-0300-0004-GF-1005 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Available corners | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,386.37 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.2 | 2.00 mm | GC2135 | Low feed | 3 | ± 0.02 | - | 19.2 | E | - | ||
฿ 1,416.00 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | 2.00 mm | GC1005 | Low feed | 3 | ± 0.02 | - | 19.2 | E | - | ||
฿ 1,521.82 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | 2.00 mm | GC1105 | Low feed | 3 | ± 0.02 | - | 19.2 | E | - | ||
฿ 1,568.38 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.2 | 3.00 mm | GC1005 | Low feed | 3 | ± 0.02 | - | 19.2 | G | - | ||
฿ 1,534.52 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Stainless Steel / Cast Iron | 0.2 | 3.00 mm | GC2135 | Low feed | 3 | ± 0.02 | - | 19.2 | G | - | ||
฿ 1,568.38 | 10 Piece(s) | 6 Day(s) | [Other] Other | 2 | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.4 | 3.00 mm | GC1005 | Low feed | 3 | ± 0.02 | - | 19.2 | G | - |
How can we improve?
How can we improve?