1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroCut 1/2 For Grooving 123-GF (Part Number)

SDV MILLING CHIP

CoroCut 1/2 For Grooving 123-GF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,184.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
High clamp rigidity
For grooving
For low-feed machining
Seat size: F
Width: 2.39 mm

Part Number
N123F2-0246-0003-GF-1105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,568.38

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other2.46 mmGC1105Low feed3± 0.020.319.1F-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Selfishly No-hand Tip relief angle(°) 7
Chip Breaker Manufacturer GF Nose R tolerance ±0.05

Please check the type/dimensions/specifications of the part N123F2-0246-0003-GF-1105 in the CoroCut 1/2 For Grooving 123-GF series.

Products with similar specification

Part Number
N123E2-0200-0002-GF-2135
N123E2-0200-0004-GF-1005
N123E2-0200-0004-GF-1105
N123F2-0246-0003-GF-525
N123F2-0265-0002-GF-1125
N123F2-0267-0002-GF-1125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

฿ 1,386.37

10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.22.00 mmGC2135Low feed3± 0.02-19.2E-

฿ 1,416.00

10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC1005Low feed3± 0.02-19.2E-

฿ 1,521.82

10 Piece(s) 6 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC1105Low feed3± 0.02-19.2E-

฿ 1,428.69

10 Piece(s) 6 Day(s) [Other] Other2Steel[Other] Other2.46 mmCT525Low feed3± 0.020.319.1F-

฿ 1,568.38

10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.65 mmGC1125Low feed3+0.10/+0.13-19.2F-

฿ 1,568.38

10 Piece(s) 6 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.67 mmGC1125Low feed3± 0.02-19.2F-