1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroThread 266 UN 60° With Finishing Blade (Part Number)

CoroThread 266 UN 60° With Finishing Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For inch threads
Machining pitch: for 5 threads

Part Number
266LG-16UN01A080M-1125
266LG-16UN01A090M-1125
266LG-16UN01A100M-1125
266LG-16UN01A110M-1125
266LG-16UN01A120M-1125
266LG-16UN01A130M-1125
266LG-16UN01A140M-1125
266LG-16UN01A160M-1125
266LG-16UN01A180M-1125
266LG-16UN01A200M-1125
266LG-16UN01A240M-1125
266LG-16UN01A280M-1125
266LG-16UN01A320M-1125
266LL-16UN01A080M-1125
266LL-16UN01A100M-1125
266LL-16UN01A120M-1125
266LL-16UN01A140M-1125
266LL-16UN01A160M-1125
266LL-16UN01A180M-1125
266LL-16UN01A200M-1125
266RG-16UN02A120M-1125
266RG-16UN02A140M-1125
266RG-16UN02A160M-1125
266RG-22UN01A045M-1020
266RG-22UN01A060M-1020
266RG-22UN01A070M-1020
266RL-16UN02A120M-1125
266RL-22UN01A045M-1020
266RL-22UN01A060M-1020
266RL-22UN01A070M-1020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11254.42.380.41

฿ 1,188.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter9TPI3.97160.375GC11254.42.110.37

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter10TPI3.97160.375GC11254.41.900.33

฿ 1,188.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter11TPI3.97160.375GC11254.41.720.30

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11254.41.580.28

฿ 1,188.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter13TPI3.97160.375GC11254.41.460.25

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11254.41.350.23

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter16TPI3.97160.375GC11254.41.190.2

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter18TPI3.97160.375GC11254.41.050.18

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter20TPI3.97160.375GC11254.40.950.16

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter24TPI3.97160.375GC11254.40.790.14

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter28TPI3.97160.375GC11254.40.670.12

฿ 1,188.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter32TPI3.97160.375GC11254.40.590.10

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter8TPI3.97160.375GC11254.42.000.2

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter10TPI3.97160.375GC11254.41.590.16

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter12TPI3.97160.375GC11254.41.330.13

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter14TPI3.97160.375GC11254.41.130.11

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter16TPI3.97160.375GC11254.41.000.09

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter18TPI3.97160.375GC11254.40.890.08

฿ 1,238.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Left-handInternal Diameter20TPI3.97160.375GC11254.40.80.07

฿ 1,851.99

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11254.41.580.28

฿ 1,851.99

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11254.41.350.23

฿ 1,851.99

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter16TPI3.97160.375GC11254.41.190.2

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter4.5TPI5.56220.5GC10205.54.230.77

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter6TPI5.56220.5GC10205.53.160.57

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter7TPI5.56220.5GC10205.52.70.49

฿ 1,851.99

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11254.41.330.13

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter4.5TPI5.56220.5GC10205.53.620.41

฿ 1,864.69

SDV MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter6TPI5.56220.5GC10205.52.70.32

฿ 1,795.00

MILLING CHIP 10 Piece(s) 6 Day(s) Right-handOuter Diameter7TPI5.56220.5GC10205.52.310.26

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Screw Types (for threading) unified 60°