(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For inch threads
Machining pitch: for 5 threads
Part Number |
---|
266RL-16UN02A120M-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,851.99 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 12TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.33 | 0.13 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Breaker Use | Finish | Screw Types (for threading) | unified 60° |
Please check the type/dimensions/specifications of the part 266RL-16UN02A120M-1125 in the CoroThread 266 UN 60° With Finishing Blade series.
Part Number |
---|
266LG-16UN01A110M-1125 |
266LG-16UN01A120M-1125 |
266LG-16UN01A130M-1125 |
266RL-22UN01A045M-1020 |
266RL-22UN01A060M-1020 |
266RL-22UN01A070M-1020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Selfishly | O.D./ I.D. (For Threading) | Number of threads (for threading) | s (Chip Thickness) (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Fixing hole diameter d1 (mm) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,188.00 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 11TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.72 | 0.30 | ||
฿ 1,238.21 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 12TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.58 | 0.28 | ||
฿ 1,188.00 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 13TPI | 3.97 | 16 | 0.375 | GC1125 | 4.4 | 1.46 | 0.25 | ||
฿ 1,864.69 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 4.5TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 3.62 | 0.41 | ||
฿ 1,864.69 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 6TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 2.7 | 0.32 | ||
฿ 1,795.00 | 10 Piece(s) | 6 Day(s) | Right-hand | Outer Diameter | 7TPI | 5.56 | 22 | 0.5 | GC1020 | 5.5 | 2.31 | 0.26 |
How can we improve?
How can we improve?