1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Max Q-Cut For Grooving (Part Number)

T-Max Q-Cut For Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-edge specification
For grooving
For low-feed machining
Width: 5.0 mm

Part Number
N151.2-1000-80-4G-1125
N151.2-1000-80-4G-235
N151.2-185-20-4G-235
N151.2-185-20-5G-235
N151.2-200-20-4G-1125
N151.2-200-20-5G-1125
N151.2-215-20-4G-1125
N151.2-215-20-4G-235
N151.2-215-20-5G-235
N151.2-265-25-4G-1125
N151.2-265-25-4G-235
N151.2-265-25-5G-235
N151.2-300-25-4G-525
N151.2-300-30-5G-1125
N151.2-300-30-5G-2135
N151.2-300-30-5G-3020
N151.2-315-25-4G-235
N151.2-315-30-5G-525
N151.2-400-30-4G-1125
N151.2-400-40-5G-2135
N151.2-400-40-5G-525
N151.2-400-40-5G-H13A
N151.2-415-30-4G-235
N151.2-415-40-5G-235
N151.2-500-40-4G-1005
N151.2-500-40-4G-525
N151.2-500-50-5G-1125
N151.2-500-50-5G-2135
N151.2-500-50-5G-3020
N151.2-515-50-5G-235
N151.2-600-50-4G-1125
N151.2-600-50-4G-H13A
N151.2-600-60-5G-1125
N151.2-600-60-5G-H13A
N151.2-800-60-4G-1125
N151.2-800-80-5G-1125
N151.2-800-80-5G-235
N151.2-A078-20-4G-235
N151.2-A088-20-4G-235
N151.2-A094-20-5G-235
N151.2-A094-25-4G-1125
N151.2-A094-25-4G-235
N151.2-A097-25-4G-1125
N151.2-A097-25-4G-235
N151.2-A097-25-4G-H13A
N151.2-A105-25-4G-235
N151.2-A110-25-4G-1125
N151.2-A110-25-4G-235
N151.2-A110-25-4G-H13A
N151.2-A122-25-4G-235
N151.2-A125-25-4G-1125
N151.2-A125-25-4G-235
N151.2-A125-25-4G-H13A
N151.2-A125-30-5G4225
N151.2-A125-30-5G-1125
N151.2-A125-30-5G-235
N151.2-A142-30-4G-1125
N151.2-A142-30-4G-235
N151.2-A142-30-4G-H13A
N151.2-A156-30-4G-1125
N151.2-A156-30-4G-235
N151.2-A178-40-4G-1125
N151.2-A178-40-4G-235
N151.2-A178-40-4G-H13A
N151.2-A185-40-4G-1125
N151.2-A185-40-4G-235
N151.2-A187-40-5G-1125
N151.2-A187-40-5G-235
N151.2-A189-40-4G-1125
N151.2-A189-40-4G-235
N151.2-A213-50-4G-235
N151.2-A219-50-4G-1125
N151.2-A219-50-4G-H13A
N151.2-A250-60-4G-1005
N151.2-A250-60-4G-1125
N151.2-A250-60-4G-235
N151.2-A250-60-4G-525
N151.2-A250-60-4G-H13A
N151.2-A250-60-5G-525
N151.2-A281-60-4G-235
N151.2-A312-60-4G-1125
N151.2-A312-60-4G-235
N151.2-A375-80-4G-1125
N151.2-A375-80-6G-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 1,272.08

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other10.00 mmGC1125GLow feed3± 0.02-80-

฿ 1,272.08

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other10.00 mmGC235GLow feed3± 0.02-80-

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other1.85 mmGC235GLow feed3±0.13-20-

฿ 662.54

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other1.85 mmGC235GMedium feed4+0.05/+0.13-20-

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 15 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.00 mmGC1125GLow feed3± 0.02-20609-8673

฿ 662.54

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron0.22.00 mmGC1125GMedium feed4±0.05-20609-8681

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.15 mmGC1125GLow feed3±0.13-20-

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.15 mmGC235GLow feed3±0.13-20-

฿ 662.54

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.15 mmGC235GMedium feed5.5+0.05/+0.13-20-

฿ 788.05

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.65 mmGC1125GLow feed3±0.13-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.65 mmGC235GLow feed3±0.13-25609-8746

฿ 675.24

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.65 mmGC235GMedium feed5+0.05/+0.13-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel0.23.00 mmCT525GLow feed3± 0.02-25-

฿ 726.03

SDV MILLING CHIP 10 Piece(s) 8 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron[Other] Other3.00 mmGC1125GMedium feed4±0.05-30609-8771

฿ 726.03

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.00 mmGC2135GMedium feed4±0.05-30-

฿ 726.03

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Cast Iron[Other] Other3.00 mmGC3020GMedium feed4±0.05-30609-8789

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.15 mmGC235GLow feed3±0.13-25-

฿ 693.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.15 mmCB525GMedium feed5+0.07/+0.17-30-

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.00 mmGC1125GLow feed3± 0.02-30610-9756

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.00 mmGC2135GMedium feed4±0.05-40-

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.00 mmCB525GMedium feed4±0.05-40609-8860

฿ 620.21

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.00 mmH13AGMedium feed4±0.05-40609-8878

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.15 mmGC235GLow feed3±0.13-30-

฿ 772.59

SDV MILLING CHIP 10 Piece(s) 6 Day(s) -Steel / Stainless Steel-4.15 mmGC235GMedium Feed5+0.07/+0.17-40-

฿ 867.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Heat-resistant alloy, titanium alloy0.25.00 mmGC1005GLow feed3± 0.02-40-

฿ 882.65

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel0.25.00 mmCT525GLow feed3± 0.02-40609-8932

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron0.45.00 mmGC1125GMedium feed5.75±0.05-50609-8967

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel0.45.00 mmGC2135GMedium feed5.75±0.05-50572-4902

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Cast Iron0.45.00 mmGC3020GMedium feed5.75±0.05-50-

฿ 806.46

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other5.15 mmGC235GMedium feed4+0.07/+0.17-50-

฿ 924.98

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.26.00 mmGC1125GLow feed3± 0.02-50609-8983

฿ 742.96

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.26.00 mmH13AGLow feed3± 0.02-50-

฿ 857.25

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron0.46.00 mmGC1125GMedium feed6±0.05-60609-9009

฿ 692.17

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal0.46.00 mmH13AGMedium feed6±0.05-60609-9017

฿ 980.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.28.00 mmGC1125GLow feed3± 0.02-60-

฿ 1,102.76

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron[Other] Other8.00 mmGC1125GMedium feed7±0.05-80609-9041

฿ 1,102.76

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other8.00 mmGC235GMedium feed7±0.05-80-

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other1.98 mmGC235GLow feed3± 0.02-20-

฿ 759.89

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.23 mmGC235GLow feed3± 0.02-20609-9050

฿ 637.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.39 mmGC235GMedium feed7±0.05-20-

฿ 744.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.39 mmGC1125GLow feed3± 0.02-25-

฿ 744.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.39 mmGC235GLow feed3± 0.02-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.46 mmGC1125GLow feed3± 0.02-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.46 mmGC235GLow feed3± 0.02-25-

฿ 628.67

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.46 mmH13AGLow feed3± 0.02-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.67 mmGC235GLow feed3± 0.02-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.79 mmGC1125GLow feed3± 0.02-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other2.79 mmGC235GLow feed3± 0.02-25-

฿ 628.67

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.79 mmH13AGLow feed3± 0.02-25-

฿ 744.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.10 mmGC235GLow feed3± 0.02-25-

฿ 744.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.17 mmGC1125GLow feed3± 0.02-25-

฿ 776.83

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.17 mmGC235GLow feed3± 0.02-25-

฿ 628.67

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.17 mmH13AGLow feed3± 0.02-25-

฿ 831.00

SDV INSERTS 10 Piece(s) 12 Day(s) -Steel / Cast Iron-3.17 mm4225-Grooving, Medium Feeding5±0.050.2530-

฿ 726.03

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron[Other] Other3.17 mmGC1125GMedium feed5±0.05-30-

฿ 693.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.17 mmGC235GMedium feed5±0.05-30-

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.61 mmGC1125GLow feed3± 0.02-30609-9076

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.61 mmGC235GLow feed3± 0.02-30-

฿ 666.77

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.61 mmH13AGLow feed3± 0.02-30-

฿ 804.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.96 mmGC1125GLow feed3± 0.02-30-

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.96 mmGC235GLow feed3± 0.02-30-

฿ 882.65

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.52 mmGC1125GLow feed3± 0.02-40-

฿ 846.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.52 mmGC235GLow feed3± 0.02-40-

฿ 713.33

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.52 mmH13AGLow feed3± 0.02-40-

฿ 846.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.70 mmGC1125GLow feed3± 0.02-40-

฿ 846.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.70 mmGC235GLow feed3± 0.02-40-

฿ 740.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron[Other] Other4.75 mmGC1125GMedium feed7±0.05-40-

฿ 740.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.75 mmGC235GMedium feed7±0.05-40-

฿ 882.65

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.80 mmGC1125GLow feed3± 0.02-40-

฿ 846.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.80 mmGC235GLow feed3± 0.02-40-

฿ 886.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other5.41 mmGC235GLow feed3± 0.02-50-

฿ 886.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other5.56 mmGC1125GLow feed3± 0.02-50-

฿ 713.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other5.56 mmH13AGLow feed3± 0.02-50-

฿ 962.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmGC1005GLow feed3± 0.02-60-

฿ 980.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmGC1125GLow feed3± 0.02-60-

฿ 942.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other6.35 mmGC235GLow feed3± 0.02-60-

฿ 942.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other6.35 mmCB525GLow feed3± 0.02-60-

฿ 764.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other6.35 mmH13AGLow feed3± 0.02-60-

฿ 857.25

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other6.35 mmCB525GMedium feed6±0.05-60-

฿ 980.01

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other7.14 mmGC235GLow feed3± 0.02-60-

฿ 942.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other7.93 mmGC1125GLow feed3± 0.02-60-

฿ 942.00

MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other7.93 mmGC235GLow feed3± 0.02-60-

฿ 1,272.08

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other9.52 mmGC1125GLow feed3± 0.02-80-

฿ 1,272.08

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other9.52 mmGC235GHigh feed3±0.03-80-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 1 Selfishly No-hand
Tip relief angle(°) 7 Nose R tolerance ±0.05