1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Max Q-Cut For Grooving (Part Number)

SDV MILLING CHIP

T-Max Q-Cut For Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-edge specification
For grooving
For low-feed machining
Width: 5.0 mm

Part Number
N151.2-A156-30-4G-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 836.09

SDV MILLING CHIP 10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other3.96 mmGC235GLow feed3± 0.02-30-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 1 Selfishly No-hand
Tip relief angle(°) 7 Nose R tolerance ±0.05

Please check the type/dimensions/specifications of the part N151.2-A156-30-4G-235 in the T-Max Q-Cut For Grooving series.

Products with similar specification

Part Number
N151.2-185-20-5G-235
N151.2-200-20-4G-1125
N151.2-200-20-5G-1125
N151.2-A178-40-4G-1125
N151.2-A178-40-4G-235
N151.2-A178-40-4G-H13A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Chip Breaker Manufacturer Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

฿ 662.54

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other1.85 mmGC235GMedium feed4+0.05/+0.13-20-

฿ 759.89

10 Piece(s) 15 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.22.00 mmGC1125GLow feed3± 0.02-20609-8673

฿ 662.54

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron0.22.00 mmGC1125GMedium feed4±0.05-20609-8681

฿ 882.65

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.52 mmGC1125GLow feed3± 0.02-40-

฿ 846.00

10 Piece(s) 6 Day(s) [Other] OtherSteel / Stainless Steel[Other] Other4.52 mmGC235GLow feed3± 0.02-40-

฿ 713.33

10 Piece(s) 6 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.52 mmH13AGLow feed3± 0.02-40-