(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
T-Max Q-Cut insert
Solid carbide-coated insert
For parting and grooving
Single-edge specification
For grooving
For low-feed machining
Width: 5.0 mm
Part Number |
---|
N151.2-A094-25-4G-1125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 744.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 2.39 mm | GC1125 | G | Low feed | 3 | ± 0.02 | - | 25 | - |
Loading...
Application | Grooving / Parting | Available corners | 1 | Selfishly | No-hand |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Nose R tolerance | ±0.05 |
Please check the type/dimensions/specifications of the part N151.2-A094-25-4G-1125 in the T-Max Q-Cut For Grooving series.
Part Number |
---|
N151.2-185-20-5G-235 |
N151.2-200-20-4G-1125 |
N151.2-200-20-5G-1125 |
N151.2-A094-25-4G-235 |
N151.2-A097-25-4G-1125 |
N151.2-A097-25-4G-235 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Chip Breaker Manufacturer | Specifications | Minor relief angle (°) | Groove Width Tolerance | Other Nose R (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 662.54 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel | [Other] Other | 1.85 mm | GC235 | G | Medium feed | 4 | +0.05/+0.13 | - | 20 | - | ||
฿ 759.89 | 10 Piece(s) | 15 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.2 | 2.00 mm | GC1125 | G | Low feed | 3 | ± 0.02 | - | 20 | 609-8673 | ||
฿ 662.54 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron | 0.2 | 2.00 mm | GC1125 | G | Medium feed | 4 | ±0.05 | - | 20 | 609-8681 | ||
฿ 744.00 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel | [Other] Other | 2.39 mm | GC235 | G | Low feed | 3 | ± 0.02 | - | 25 | - | ||
฿ 776.83 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 2.46 mm | GC1125 | G | Low feed | 3 | ± 0.02 | - | 25 | - | ||
฿ 776.83 | 10 Piece(s) | 6 Day(s) | [Other] Other | Steel / Stainless Steel | [Other] Other | 2.46 mm | GC235 | G | Low feed | 3 | ± 0.02 | - | 25 | - |
How can we improve?
How can we improve?