1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL 570 Type Cutting Head, CoroTurn RC Double Clamp 570-DSKNR/L (Part Number)

CoroTurn SL 570 Type Cutting Head, CoroTurn RC Double Clamp 570-DSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,541.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An interchangeable-head-type cutting head for inner diameter cutting.
Being a double clamp gives it excellent insert-clamping rigidity.
The heads can be quickly changed out, helping reduce down time.
Inner-diameter turning (bore cutting) operations.

Part Number
570-DSKNL-40-15
570-DSKNR-40-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 16,541.26

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Left-hand

฿ 16,541.26

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Minimum Machining Diameter 55 Application Internal Diameter
Clamp Shape Cable clamp Shank diameter 40 Protrusion length (L/D) 36
Lubrication Hole Y/N Available Torque(Nm) 6.4 Cutting Angle(°) 75
Tool Lead Angle(°) 15 Dimensions f1(mm) 29 Tip Size(mm) 15
Tip Size iC 41767 Rake angle γ(°) -6 Blade Inclination Angle λs(°) -12
Gauge Chip SNMG 15 06 08