1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL 570 Type Cutting Head, CoroTurn RC Double Clamp 570-DDXNR/L (Part Number)

HOLDER

CoroTurn SL 570 Type Cutting Head, CoroTurn RC Double Clamp 570-DDXNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,169.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An interchangeable-head-type cutting head for inner diameter cutting.
Being a double clamp gives it excellent insert-clamping rigidity.
The heads can be quickly changed out, helping reduce down time.
Inner-diameter turning (bore cutting) operations.

Part Number
570DDXNL3211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,169.62

HOLDER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 40 Application Internal Diameter / Inner diameter profiling / Pull
Selfishly Left-hand Clamp Shape Cable clamp Clearance angle
Shank diameter 32 Protrusion length (L/D) 20 Lubrication Hole Y/N Available
Torque(Nm) 1.7 Cutting Angle(°) 62.5 Tool Lead Angle(°) 27.5
Maximum Ramping Angle(°) 60 Dimensions f1(mm) 22 Tip Size(mm) 11
Tip Size iC 41706 Coupling Size(mm) 32 Dimensions l7(mm) 31.1

Please check the type/dimensions/specifications of the part 570DDXNL3211 in the CoroTurn SL 570 Type Cutting Head, CoroTurn RC Double Clamp 570-DDXNR/L series.