1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn SL, 570 Type T-Max P, Head for Back Boring (Part Number)

HOLDER

CoroTurn SL, 570 Type T-Max P, Head for Back Boring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,799.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Cutting head for inner diameter turning with a replaceable head. Excellent insert clamping rigidity due to the double clamping. Quick head changes are possible, reducing downtime. Inner diameter turning operations.

Part Number
570DDUNL4015X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,799.81

HOLDER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Minimum Machining Diameter 50 Application Internal Diameter / Inner diameter profiling / Pull
Selfishly Left-hand Clamp Shape Cable clamp Clearance angle
Shank diameter 40 Protrusion length (L/D) 20 Lubrication Hole Y/N Available
Torque(Nm) 3.9 Cutting Angle(°) 93 Tool Lead Angle(°) -3
Maximum Ramping Angle(°) 27 Dimensions f1(mm) 27 Tip Size(mm) 15
Tip Size iC 41641 Coupling Size(mm) 40 Dimensions l7(mm) 44.7

Please check the type/dimensions/specifications of the part 570DDUNL4015X in the CoroTurn SL, 570 Type T-Max P, Head for Back Boring series.