1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroTurn SL 570 Type Cutting Head, CoroTurn 107 Screw Clamp, Diamond Shaped 55° (Part Number)

CoroTurn SL 570 Type Cutting Head, CoroTurn 107 Screw Clamp, Diamond Shaped 55°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,616.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An interchangeable-head-type cutting head for inner-diameter turning.
The low cutting resistance ensures stable machining operations.
For inner-diameter turning (bore cutting) operations.

Part Number
570-SDUCL-16-07
570-SDUCL-20-11
570-SDUCL-32-11
570-SDUCL-40-11
570-SDUCR-40-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Shank diameter Torque
(Nm)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 13,616.42

SDV HOLDER 1 Piece(s) 6 Day(s) 20Left-hand160.911207-8DCMT 07 02 04

฿ 14,053.69

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 25Left-hand203.9132011-6DCMT 11 T3 08

฿ 15,546.24

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 40Left-hand323.9223211-10DCMT 11 T3 08

฿ 16,164.63

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Left-hand403.9273211-8DCMT 11 T3 08

฿ 16,164.63

SDV INDEXABLE TOOLS 1 Piece(s) 6 Day(s) 50Right-hand403.9273211-8DCMT 11 T3 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Lubrication Hole Y/N Available Cutting Angle(°) 93 Tool Lead Angle(°) -3
Rake angle γ(°) 0