1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 111, Screw Clamp, A...SWLPR/L (Part Number)

Boring Tool Bit, CoroTurn 111, Screw Clamp, A...SWLPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,626.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter turning (bore cutting) operations.

Part Number
A06FSWLPL02
A08HSWLPR02
A10KSWLPL04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 8.5Left-hand8069 ~ 240.64.552-11WPMT 02 01 02

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 10Right-hand100812 ~ 320.6572-10WPMT 02 01 02

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 12Left-hand1251015 ~ 400.9694-7WPMT 04 02 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Rake angle γ(°) 0