1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-STFPR/L-R (Part Number)

Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-STFPR/L-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,724.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A06F-STFPL06-R
A06FSTFPR06R
A08H-STFPL06-R
A10KSTFPL09R
A12MSTFPL11R
A16RSTFPL11R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Specifications Torque
(Nm)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 6,724.00

HOLDER 1 Piece(s) 6 Day(s) 8.5Left-hand80624CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve0.64.56-9TPMT 06 T1 02

฿ 7,650.42

SDV BITE 1 Piece(s) 14 Day(s) 8.5Right-hand8069 ~ 24CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves0.64.56-9TPMT 06 T1 02

฿ 6,724.00

HOLDER 1 Piece(s) 6 Day(s) 10Left-hand100832CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve0.656-8TPMT 06 T1 02

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 13Left-hand1251015 ~ 40CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves0.979-3TPMT 09 02 04

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 16Left-hand1501218 ~ 48CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves0.9911-2TPMT 11 03 04

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 20Left-hand2001624 ~ 64CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves0.911110TPMT 11 03 04

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Cutting Angle(°) 91
Tool Lead Angle(°) -1 Rake angle γ(°) 0