(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.
Part Number |
---|
A08H-STFPL06-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Torque (Nm) | Dimensions f1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,724.00 | HOLDER | 1 Piece(s) | 6 Day(s) | 10 | Left-hand | 100 | 8 | 32 | CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve | 0.6 | 5 | 6 | -8 | TPMT 06 T1 02 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter / Inner diameter profiling | Clamp Shape | Screw Clamp |
---|---|---|---|---|---|
Clearance angle | 11° | Lubrication Hole Y/N | Available | Cutting Angle(°) | 91 |
Tool Lead Angle(°) | -1 | Rake angle γ(°) | 0 |
Please check the type/dimensions/specifications of the part A08H-STFPL06-R in the Boring Tool Bit, CoroTurn 111, Screw Clamp, A...-STFPR/L-R series.
Part Number |
---|
A06F-STFPL06-R |
A06FSTFPR06R |
A10KSTFPL09R |
A12MSTFPL11R |
A16RSTFPL11R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Machining Diameter | Selfishly | Overall Length | Shank diameter | Protrusion length (L/D) | Specifications | Torque (Nm) | Dimensions f1 (mm) | Tip Size (mm) | Blade Inclination Angle λs (°) | Gauge Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,724.00 | 1 Piece(s) | 6 Day(s) | 8.5 | Left-hand | 80 | 6 | 24 | CoroTurn 111 screw clamp with round shank, with groove for easy fix sleeve | 0.6 | 4.5 | 6 | -9 | TPMT 06 T1 02 | ||
฿ 7,650.42 | 1 Piece(s) | 14 Day(s) | 8.5 | Right-hand | 80 | 6 | 9 ~ 24 | CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves | 0.6 | 4.5 | 6 | -9 | TPMT 06 T1 02 | ||
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 13 | Left-hand | 125 | 10 | 15 ~ 40 | CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves | 0.9 | 7 | 9 | -3 | TPMT 09 02 04 | ||
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 16 | Left-hand | 150 | 12 | 18 ~ 48 | CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves | 0.9 | 9 | 11 | -2 | TPMT 11 03 04 | ||
฿ 7,626.38 | 1 Piece(s) | 14 Day(s) | 20 | Left-hand | 200 | 16 | 24 ~ 64 | CoroTurn 111 Screw Clamp, Round Shank, with Easy Fix Sleeve Grooves | 0.9 | 11 | 11 | 0 | TPMT 11 03 04 |
How can we improve?
How can we improve?