1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 111, Screw Clamp, F...-SDUPR/L-ER (Part Number)

Boring Tool Bit, CoroTurn 111, Screw Clamp, F...-SDUPR/L-ER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,241.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A dedicated solid carbide reinforced boring bar for boring deep holes. Features a built-in dampening device which absorbs cutting vibrations originating from the tool in the bit.
The cutting vibration dampening capability of the bit's dampening device significantly improves the dynamic rigidity of the dampened bit. With regular steel boring bits, the length of the protruding section is limited to being 4 times that of the tool diameter, but with this solid-carbide bit that length is extended to approximately 10 times the tool diameter.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter turning (bore cutting) operations with longer protrusions.
For suppressing chattering.

Part Number
F10M-SDUPL07-ER
F10MSDUPR07ER
F12Q-SDUPL07-ER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Specifications Dimensions f1
(mm)
Blade Inclination Angle λs
(°)
Dimensions l4
(mm)

฿ 28,241.00

HOLDER 1 Piece(s) 6 Day(s) 15Left-hand15010100CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve9-360

฿ 30,728.90

SDV BITE 1 Piece(s) 12 Day(s) 15Right-hand1501060 ~ 100CoroTurn 111 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve Grooves9-360

฿ 33,177.00

HOLDER 1 Piece(s) 6 Day(s) 18Left-hand18012120CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve11-172

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N NA Torque(Nm) 0.9
Cutting Angle(°) 93 Tool Lead Angle(°) -3 Tip Size(mm) 7
Rake angle γ(°) 0 Gauge Chip DPMT 07 02 04