1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boring Tool Bit, CoroTurn 111, Screw Clamp, E...-SDUPR/L-ER (Part Number)

Boring Tool Bit, CoroTurn 111, Screw Clamp, E...-SDUPR/L-ER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,973.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CoroTurn 111, a true solution for eliminating vibrations in long overhangs and unstable machining conditions
Carbide boring bit for turning

Part Number
E10M-SDUPL07-ER
E10M-SDUPR07-ER
E12Q-SDUPL07-ER
E12Q-SDUPR07-ER
E16R-SDUPL07-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Dimensions f1
(mm)
Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)

฿ 15,973.00

HOLDER 1 Piece(s) 6 Day(s) 15Left-hand15010609214-2

฿ 15,973.00

HOLDER 1 Piece(s) 6 Day(s) 15Right-hand15010609214-2

฿ 19,471.00

HOLDER 1 Piece(s) 6 Day(s) 18Left-hand180127211256-1

฿ 19,471.00

HOLDER 1 Piece(s) 6 Day(s) 18Right-hand180127211256-1

฿ 27,235.00

HOLDER 1 Piece(s) 6 Day(s) 20Left-hand2001696113360

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling Clamp Shape Screw Clamp
Clearance angle 11° Lubrication Hole Y/N Available Specifications CoroTurn 111 screw clamp, cylindrical shank, with groove for EasyFix sleeve
Torque(Nm) 0.9 Cutting Angle(°) 93 Tool Lead Angle(°) -3
Tip Size(mm) 7 Gauge Chip DPMT 07 02 04