1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CoroTurn 111, Boring Tool Bit for Turning (Part Number)

CoroTurn 111, Boring Tool Bit for Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,626.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling. High tool rigidity ensures stable machining operations even with workpieces with long protrusions
·Easy-fix sleeve for quick and accurate core height adjustment
[Applications]
·For inner diameter turning operations

Part Number
A08KSTFPL06
A10KSCLPL06
A10KSTFPL09
A12MSCLPL06
A20SSTFPL16
A25TSTFPL16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) T (Triangle)10Internal Diameter / Inner diameter profiling125812 ~ 32-0.691-1576-8TPMT 06 T1 02

฿ 7,650.42

SDV BITE 1 Piece(s) 14 Day(s) C (80° Diamond-Shape)12Internal Diameter1251015 ~ 40Steel Shank0.995-569--7CPMT 06 02 04

฿ 7,650.42

SDV BITE 1 Piece(s) 14 Day(s) T (Triangle)13Internal Diameter / Inner diameter profiling1251015 ~ 40-0.991-1799-3TPMT 09 02 04

฿ 7,650.42

SDV BITE 1 Piece(s) 14 Day(s) C (80° Diamond-Shape)16Internal Diameter1501218 ~ 48Steel Shank0.995-5911--3CPMT 06 02 04

฿ 9,295.21

SDV BITE 1 Piece(s) 14 Day(s) T (Triangle)25Internal Diameter / Inner diameter profiling2502030 ~ 80-391-1131816-1TPMT 16 T3 08

฿ 10,683.00

SDV BITE 1 Piece(s) 14 Day(s) T (Triangle)32Internal Diameter / Inner diameter profiling3002537.5 ~ 100-391-11723161TPMT 16 T3 08

Loading...

  1. 1

Basic Information

Selfishly Left-hand Clamp Shape Screw Clamp Clearance angle 11°
Lubrication Hole Y/N Available Specifications CoroTurn 111 Screw Clamp with Cylindrical Flat Face Rake angle γ(°) 0