1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SVUBR/L (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SVUBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,729.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For inner-diameter turning (bore cutting) operations.

Part Number
A20SSVUBL11EB1
A25T-SVUBL11-DB1
A25TSVUBL16D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Overall Length Shank diameter Protrusion length (L/D) Specifications Details Type Torque
(Nm)
Dimensions f1
(mm)
Dimension H
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

฿ 9,729.84

SDV BITE 1 Piece(s) 12 Day(s) 27Inner diameter profiling2502030 ~ 80CoroTurn 107 Screw Clamp with Cylindrical Flat FaceSteel Shank0.9151811-5VBMT 11 03 04

฿ 9,924.10

SDV HOLDER 1 Piece(s) 6 Day(s) 33Internal Diameter / Inner diameter profiling30025100CoroTurn 107 screw clamp, flat chamfered cylinder-0.918-11-4VBMT 11 03 04

฿ 14,313.00

SDV BITE 1 Piece(s) 12 Day(s) 33Inner diameter profiling3002537.5 ~ 100CoroTurn 107 Screw Clamp with Cylindrical Flat FaceSteel Shank3182316-6.5VBMT 16 04 08

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Selfishly Left-hand Clamp Shape Screw Clamp
Clearance angle Lubrication Hole Y/N Available Cutting Angle(°) 93
Tool Lead Angle(°) -3 Rake angle γ(°) 0