1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-ERX-R (Part Number)

Boring Tool Bit, CoroTurn 107, Screw Clamp, A...-SDUCR/L-ERX-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,626.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
For back boring machining.

Part Number
A16RSDUCL07ERX
A20S-SDUCL07-ERX
A20SSDUCR07ERX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Overall Length Shank diameter Protrusion length (L/D) Specifications Details Type Dimensions f1
(mm)
Blade Inclination Angle λs
(°)
Dimensions l7
(mm)

฿ 7,626.38

BITE 1 Piece(s) 14 Day(s) 22Internal Diameter / Inner diameter profiling / PullLeft-hand2001624 ~ 64CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve GroovesSteel Shank13-3212.2

฿ 8,114.00

HOLDER 1 Piece(s) 6 Day(s) 27Internal Diameter / PullLeft-hand2502080CoroTurn 107 screw clamp, cylindrical shank, with groove for EasyFix sleeve-15-2262.2

฿ 9,266.67

BITE 1 Piece(s) 14 Day(s) 27Internal Diameter / Inner diameter profiling / PullRight-hand2502030 ~ 80CoroTurn 107 Screw Clamp, Cylindrical Shank, with Easy Fix Sleeve GroovesSteel Shank15-2262.2

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Clamp Shape Screw Clamp Clearance angle
Lubrication Hole Y/N Available Torque(Nm) 0.9 Cutting Angle(°) 93
Tool Lead Angle(°) -3 Tip Size(mm) 7 Rake angle γ(°) 0
Gauge Chip DCMT 07 02 04