(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Corner Radius (rε) (mm) | Twist (mm²) | Material type | core thickness (TW) | Rake angle γ (°) | Other Processing Applications | Drilling | Shank length | End Mill Design | Shank Type | Rotation Direction | Coolant | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,555.73 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 11 | 3 | 6 | 57 | 1 | 11.2 | GC1620 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylindrical Shank | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 5,238.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 4 | 11 | 3 | 6 | 57 | 1 | 11.2 | GC1630 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylindrical Shank | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 5,555.73 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 5 | 13 | 3 | 6 | 57 | 1 | 14 | GC1620 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylindrical Shank | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 5,238.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 4 | 6 | 65 | 1 | 16 | GC1630 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylindrical Shank | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 7,375.88 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 4 | 8 | 80 | 2 | 22.4 | GC1620 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylindrical Shank | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 6,964.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 4 | 8 | 80 | 2 | 22.4 | GC1630 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylindrical Shank | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 10,340.14 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 4 | 10 | 100 | 2 | 28 | GC1620 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 10,340.14 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 4 | 10 | 100 | 2 | 28 | GC1630 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 12,628.33 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 4 | 12 | 100 | 3 | 35.5 | GC1620 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 12,628.33 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 4 | 12 | 100 | 3 | 35.5 | GC1630 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 15,206.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 14 | 26 | 4 | 14 | 104 | 3 | 40.00 | GC1620 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 15,206.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 14 | 26 | 4 | 14 | 104 | 3 | 40.00 | GC1630 | 45-55 | 9-12 | Pocket Milling, Ramping, Axial Direction / Plunge Milling | Drilling Tool | K Type | Corner Rounded Square | Cylinder Shank (With Neck) | Right Handed | External Lubrication | Center Cut / Double Flute / Hardness: 48 HRC or Less | ||
฿ 19,184.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 4 | 16 | 115 | 4 | 45 | GC1620 | 45 to 55 | 9 to 12 | Pocket machining, ramping, axial direction / plunge milling | Drilling tool | K-type | Square with rounded corners | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / double flute / hardness 48 HRC or less | ||
฿ 20,352.86 | SDV SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 4 | 16 | 115 | 4 | 45 | GC1630 | 45 to 55 | 9 to 12 | Pocket machining, ramping, axial direction / plunge milling | Drilling tool | K-type | Square with rounded corners | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / double flute / hardness 48 HRC or less | ||
฿ 29,727.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 4 | 20 | 125 | 4 | 56 | GC1620 | 45 to 55 | 9 to 12 | Pocket machining, ramping, axial direction / plunge milling | Drilling tool | K-type | Square with rounded corners | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / double flute / hardness 48 HRC or less | ||
฿ 29,727.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 4 | 20 | 125 | 4 | 56 | GC1630 | 45 to 55 | 9 to 12 | Pocket machining, ramping, axial direction / plunge milling | Drilling tool | K-type | Square with rounded corners | Cylindrical shank (with head) | Right-handed | External lubrication | Center cut / double flute / hardness 48 HRC or less |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Titanium | Type | Square | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsion Angle Details(°) | -50 |
Blade diameter tolerance | h10 / h9 | Shank diameter tolerance | h6 | Blade | Straight |
How can we improve?
How can we improve?